Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0392 - $0.0459 | Request the lead time here |
#2-56
|
0.306 in
7.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0397 - $0.0463 | Request the lead time here |
#2-56
|
0.369 in
9.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0392 - $0.0459 | Request the lead time here |
#4-40
|
0.360 in
9.1 mm
|
0.125 in
3.2 mm
|
||
| $0.0409 - $0.0476 | Request the lead time here |
#4-40
|
0.673 in
17.1 mm
|
0.438 in
11.1 mm
|
||
| $0.0443 - $0.0516 | 1000 In stock |
#4-40
|
1.443 in
36.7 mm
|
1.375 in
34.9 mm
|
||
| $0.0464 - $0.054 | Request the lead time here |
#4-40
|
1.610 in
40.9 mm
|
1.375 in
34.9 mm
|
||
| $0.0389 - $0.0456 | Request the lead time here |
#4-40
|
0.329 in
8.4 mm
|
0.094 in
2.4 mm
|
||
| $0.0393 - $0.046 | Request the lead time here |
#4-40
|
0.376 in
9.6 mm
|
0.141 in
3.6 mm
|
||
| $0.0421 - $0.0493 | Request the lead time here |
#4-40
|
1.235 in
31.4 mm
|
1.000 in
25.4 mm
|
||
| $0.0476 - $0.0556 | Request the lead time here |
#4-40
|
1.985 in
50.4 mm
|
1.750 in
44.5 mm
|
||
| $0.0409 - $0.0475 | Request the lead time here |
#2-56
|
0.572 in
14.5 mm
|
0.391 in
9.9 mm
|
||
| $0.0421 - $0.0493 | Request the lead time here |
#2-56
|
1.181 in
30 mm
|
1.000 in
25.4 mm
|
||
| $0.0389 - $0.0457 | Request the lead time here |
#4-40
|
0.506 in
12.9 mm
|
0.438 in
11.1 mm
|
||
| $0.0402 - $0.0469 | Request the lead time here |
#4-40
|
0.943 in
24 mm
|
0.875 in
22.2 mm
|
||
| $0.0427 - $0.0498 | Request the lead time here |
#4-40
|
1.318 in
33.5 mm
|
1.250 in
31.8 mm
|
||
| $0.0402 - $0.0467 | Request the lead time here |
#2-56
|
0.462 in
11.7 mm
|
0.281 in
7.1 mm
|
||
| $0.0412 - $0.0481 | Request the lead time here |
#2-56
|
0.744 in
18.9 mm
|
0.563 in
14.3 mm
|
||
| $0.0384 - $0.0446 | Request the lead time here |
#4-40
|
0.349 in
8.9 mm
|
0.281 in
7.1 mm
|
||
| $0.0412 - $0.0481 | Request the lead time here |
#4-40
|
0.631 in
16 mm
|
0.563 in
14.3 mm
|
||
| $0.0476 - $0.0556 | Request the lead time here |
#4-40
|
1.818 in
46.2 mm
|
1.750 in
44.5 mm