Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0419 - $0.049 | Request the lead time here |
#8-32
|
0.355 in
9 mm
|
0.250 in
6.4 mm
|
||
| $0.0388 - $0.0455 | Request the lead time here |
#2-56
|
0.425 in
10.8 mm
|
0.375 in
9.5 mm
|
||
| $0.0393 - $0.0459 | Request the lead time here |
#4-40
|
0.568 in
14.4 mm
|
0.500 in
12.7 mm
|
||
| $0.0427 - $0.0496 | Request the lead time here |
#8-32
|
0.605 in
15.4 mm
|
0.500 in
12.7 mm
|
||
| $0.0401 - $0.0466 | Request the lead time here |
#6-32
|
0.337 in
8.6 mm
|
0.250 in
6.4 mm
|
||
| $0.0363 - $0.05 | Request the lead time here |
#10-32
|
1.123 in
28.5 mm
|
1.000 in
25.4 mm
|
||
| $0.0842 - $0.0984 | Request the lead time here |
#0-80
|
0.157 in
4 mm
|
0.125 in
3.2 mm
|
||
| $0.0385 - $0.0448 | Request the lead time here |
#2-56
|
0.363 in
9.2 mm
|
0.313 in
8 mm
|
||
| $0.0537 - $0.0626 | Request the lead time here |
1/4-20
|
0.415 in
10.5 mm
|
0.250 in
6.4 mm
|
||
| $0.0842 - $0.0984 | Request the lead time here |
#0-80
|
0.282 in
7.2 mm
|
0.250 in
6.4 mm
|
||
| $0.0383 - $0.0445 | Request the lead time here |
#2-56
|
0.300 in
7.6 mm
|
0.250 in
6.4 mm
|
||
| $0.04 - $0.0466 | Request the lead time here |
#2-56
|
0.431 in
10.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0404 - $0.047 | Request the lead time here |
#2-56
|
0.494 in
12.5 mm
|
0.313 in
8 mm
|
||
| $0.0383 - $0.0445 | Request the lead time here |
#4-40
|
0.318 in
8.1 mm
|
0.250 in
6.4 mm
|
||
| $0.0421 - $0.0493 | Request the lead time here |
#4-40
|
1.235 in
31.4 mm
|
1.000 in
25.4 mm
|
||
| $0.0339 - $0.0466 | Request the lead time here |
#4-40
|
1.485 in
37.7 mm
|
1.250 in
31.8 mm
|
||
| $0.0408 - $0.0475 | Request the lead time here |
#6-32
|
0.462 in
11.7 mm
|
0.375 in
9.5 mm
|
||
| $0.0389 - $0.0456 | Request the lead time here |
#2-56
|
0.275 in
7 mm
|
0.094 in
2.4 mm
|
||
| $0.0419 - $0.049 | Request the lead time here |
#2-56
|
1.056 in
26.8 mm
|
0.875 in
22.2 mm
|
||
| $0.0408 - $0.0474 | Request the lead time here |
#2-64
|
0.556 in
14.1 mm
|
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue