Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0417 - $0.0486 | Request the lead time here |
#4-40
|
0.756 in
19.2 mm
|
0.688 in
17.5 mm
|
||
| $0.0389 - $0.0456 | Request the lead time here |
#4-40
|
0.329 in
8.4 mm
|
0.094 in
2.4 mm
|
||
| $0.0393 - $0.046 | Request the lead time here |
#4-40
|
0.376 in
9.6 mm
|
0.141 in
3.6 mm
|
||
| $0.0397 - $0.0463 | Request the lead time here |
#4-40
|
0.423 in
10.7 mm
|
0.188 in
4.8 mm
|
||
| $0.0417 - $0.0486 | Request the lead time here |
#4-40
|
0.923 in
23.4 mm
|
0.688 in
17.5 mm
|
||
| $0.0404 - $0.047 | Request the lead time here |
#2-56
|
1.050 in
26.7 mm
|
1.000 in
25.4 mm
|
||
| $0.0402 - $0.0552 | Request the lead time here |
#10-32
|
2.123 in
53.9 mm
|
2.000 in
50.8 mm
|
||
| $0.0388 - $0.0455 | Request the lead time here |
#4-40
|
0.443 in
11.3 mm
|
0.375 in
9.5 mm
|
||
| $0.041 - $0.0479 | Request the lead time here |
#6-32
|
0.587 in
14.9 mm
|
0.500 in
12.7 mm
|
||
| $0.0414 - $0.0485 | Request the lead time here |
#2-56
|
0.675 in
17.1 mm
|
0.625 in
15.9 mm
|
||
| $0.0476 - $0.0556 | Request the lead time here |
#4-40
|
1.985 in
50.4 mm
|
1.750 in
44.5 mm
|
||
| $0.0393 - $0.0459 | Request the lead time here |
#6-32
|
0.212 in
5.4 mm
|
0.125 in
3.2 mm