Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.
A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.
Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0378 - $0.0518 | Request the lead time here |
M3.5 x 0.6
|
|
1.378 in
35.0 mm
|
||
| $0.0402 - $0.0552 | 2000 In stock |
M5 x 0.8
|
|
0.472 in
12.0 mm
|
||
| $0.0643 - $0.0882 | 5000 In stock |
M6 x 1.0
|
|
0.787 in
20.0 mm
|
||
| $0.1602 - $0.2197 | 12000 In stock |
M6 x 1.0
|
|
2.953 in
75.0 mm
|
||
| $0.0347 - $0.0475 | Request the lead time here |
M3 x 0.5
|
|
0.984 in
25.0 mm
|
||
| $0.0361 - $0.0497 | 26000 In stock |
M3.5 x 0.6
|
|
0.984 in
25.0 mm
|
||
| $0.0395 - $0.0543 | Request the lead time here |
M5 x 0.8
|
|
0.315 in
8.0 mm
|
||
| $0.0327 - $0.0448 | 14000 In stock |
M3 x 0.5
|
|
0.197 in
5.0 mm
|
||
| $0.0356 - $0.0489 | 6000 In stock |
M3.5 x 0.6
|
|
0.63 in
16.0 mm
|
||
| $0.0463 - $0.0633 | Request the lead time here |
M6 x 1.0
|
|
0.197 in
5.0 mm
|
||
| $0.2001 - $0.2744 | 500 In stock |
M8 x 1.25
|
|
1.969 in
50.0 mm
|
||
| $0.0326 - $0.0447 | 3000 In stock |
M3 x 0.5
|
|
0.157 in
4.0 mm
|
||
| $0.0353 - $0.0483 | 21000 In stock |
M3.5 x 0.6
|
|
0.472 in
12.0 mm
|
||
| $0.0407 - $0.0559 | 2000 In stock |
M5 x 0.8
|
|
0.787 in
20.0 mm
|
||
| $0.0525 - $0.072 | 10000 In stock |
M4 x 0.7
|
|
1.378 in
35.0 mm
|
||
| $0.0422 - $0.058 | 16000 In stock |
M5 x 0.8
|
|
1.575 in
40.0 mm
|
||
| 50M060100D045 | $0.0676 - $0.0927 | Request the lead time here |
M6 x 1.0
|
|
1.772 in
45.0 mm
|
|
| $0.1915 - $0.2626 | 14000 In stock |
M8 x 1.25
|
|
1.378 in
35.0 mm
|
||
| 50M060100D025 | $0.0647 - $0.0888 | 2500 In stock |
M6 x 1.0
|
|
0.984 in
25.0 mm
|
|
| $0.0392 - $0.0539 | 3000 In stock |
M5 x 0.8
|
|
0.236 in
6.0 mm