Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.
Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
17W05016 | $0.081 - $0.1111 | 30000 In stock |
0.219 in
5.6 mm
|
0.500 in
12.7 mm
|
0.156 in
4 mm
|
|
16FW250062B | $0.0203 - $0.031 | 99000 In stock |
0.257 in
6.5 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
|
$0.0364 - $0.0554 | 6000 In stock |
0.443 in
11.3 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
17M04DIN34815B | $0.0191 - $0.0291 | Request the lead time here |
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
$0.0893 - $0.1225 | Request the lead time here |
0.360 in
9.1 mm
|
0.983 in
25 mm
|
0.120 in
3 mm
|
||
$0.021 - $0.0286 | Request the lead time here |
0.113 in
2.9 mm
|
0.240 in
6.1 mm
|
0.040 in
1 mm
|
||
$0.0222 - $0.0304 | Request the lead time here |
0.142 in
3.6 mm
|
0.250 in
6.4 mm
|
0.110 in
2.8 mm
|
||
$0.0147 - $0.0201 | Request the lead time here |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.053 in
1.3 mm
|
||
$0.0229 - $0.0315 | Request the lead time here |
0.207 in
5.3 mm
|
0.270 in
6.9 mm
|
0.050 in
1.3 mm
|
||
$0.0213 - $0.0292 | Request the lead time here |
0.200 in
5.1 mm
|
0.280 in
7.1 mm
|
0.093 in
2.4 mm
|
||
$0.0164 - $0.0225 | Request the lead time here |
0.192 in
4.9 mm
|
0.312 in
7.9 mm
|
0.092 in
2.3 mm
|
||
$0.0235 - $0.0324 | Request the lead time here |
0.262 in
6.7 mm
|
0.312 in
7.9 mm
|
0.127 in
3.2 mm
|
||
$0.0239 - $0.0328 | Request the lead time here |
0.100 in
2.5 mm
|
0.316 in
8 mm
|
0.033 in
0.8 mm
|
||
$0.0227 - $0.0312 | Request the lead time here |
0.128 in
3.3 mm
|
0.322 in
8.2 mm
|
0.062 in
1.6 mm
|
||
$0.0592 - $0.0812 | Request the lead time here |
0.240 in
6.1 mm
|
0.350 in
8.9 mm
|
0.040 in
1 mm
|
||
$0.021 - $0.0286 | Request the lead time here |
0.090 in
2.3 mm
|
0.250 in
6.4 mm
|
0.055 in
1.4 mm
|
||
$0.0326 - $0.0445 | Request the lead time here |
0.155 in
3.9 mm
|
0.251 in
6.4 mm
|
0.077 in
2 mm
|
||
$0.0206 - $0.0282 | Request the lead time here |
0.098 in
2.5 mm
|
0.186 in
4.7 mm
|
0.030 in
0.8 mm
|
||
$0.0357 - $0.0489 | Request the lead time here |
0.045 in
1.1 mm
|
0.120 in
3 mm
|
0.130 in
3.3 mm
|
||
$0.0143 - $0.0195 | Request the lead time here |
0.134 in
3.4 mm
|
0.216 in
5.5 mm
|
0.067 in
1.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue