Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0344 - $0.0471 | Request the lead time here |
M2.5 x 0.45
|
0.787 in
20.0 mm
|
0.72 in
18.3 mm
|
||
| $0.0358 - $0.0493 | Request the lead time here |
M3.5 x 0.6
|
0.787 in
20.0 mm
|
0.665 in
16.9 mm
|
||
| $0.0372 - $0.051 | 3000 In stock |
M4 x 0.7
|
0.984 in
25.0 mm
|
0.839 in
21.3 mm
|
||
| $0.0335 - $0.046 | Request the lead time here |
M3 x 0.5
|
0.394 in
10.0 mm
|
0.299 in
7.6 mm
|
||
| $0.0358 - $0.0493 | Request the lead time here |
M3.5 x 0.6
|
0.394 in
10.0 mm
|
0.272 in
6.9 mm
|
||
| $0.0363 - $0.0498 | 1000 In stock |
M4 x 0.7
|
0.394 in
10.0 mm
|
0.248 in
6.3 mm
|
||
| $0.0404 - $0.0555 | Request the lead time here |
M5 x 0.8
|
0.63 in
16.0 mm
|
0.476 in
12.1 mm
|
||
| $0.0563 - $0.0774 | Request the lead time here |
M5 x 0.8
|
1.181 in
30.0 mm
|
1.028 in
26.1 mm
|
||
| $0.0664 - $0.0911 | 500 In stock |
M6 x 1.0
|
1.378 in
35.0 mm
|
1.193 in
30.3 mm
|
||
| $0.204 - $0.2799 | Request the lead time here |
M10 x 1.5
|
0.787 in
20.0 mm
|
0.5 in
12.7 mm
|
||
| $0.0402 - $0.0552 | 5000 In stock |
M5 x 0.8
|
0.472 in
12.0 mm
|
0.319 in
8.1 mm
|
||
| $0.1871 - $0.2566 | Request the lead time here |
M8 x 1.25
|
0.787 in
20.0 mm
|
0.528 in
13.4 mm
|
||
| $0.0338 - $0.0464 | 9000 In stock |
M2.5 x 0.45
|
0.472 in
12.0 mm
|
0.406 in
10.3 mm
|
||
| $0.0353 - $0.0483 | 1000 In stock |
M3.5 x 0.6
|
0.472 in
12.0 mm
|
0.35 in
8.9 mm
|
||
| $0.0365 - $0.0502 | 5000 In stock |
M4 x 0.7
|
0.472 in
12.0 mm
|
0.327 in
8.3 mm
|
||
| $0.1885 - $0.2585 | 1000 In stock |
M8 x 1.25
|
1.181 in
30.0 mm
|
0.921 in
23.4 mm
|
||
| $0.0328 - $0.045 | 13000 In stock |
M2.5 x 0.45
|
0.236 in
6.0 mm
|
0.154 in
3.9 mm
|
||
| $0.0328 - $0.045 | 2000 In stock |
M3 x 0.5
|
0.236 in
6.0 mm
|
0.142 in
3.6 mm
|
||
| $0.0388 - $0.0533 | Request the lead time here |
M3 x 0.5
|
1.654 in
42.0 mm
|
1.531 in
38.9 mm
|
||
| $0.0378 - $0.0518 | Request the lead time here |
M3.5 x 0.6
|
1.378 in
35.0 mm
|
1.256 in
31.9 mm