Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0528 - $0.0652 | Request the lead time here |
0.156 in
4 mm
|
0.210 in
5.3 mm
|
0.250 in
6.4 mm
|
||
| $0.036 - $0.0445 | Request the lead time here |
0.320 in
8.1 mm
|
0.380 in
9.7 mm
|
0.382 in
9.7 mm
|
||
| $0.1273 - $0.1573 | Request the lead time here |
0.385 in
9.8 mm
|
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
||
| $0.0364 - $0.0451 | Request the lead time here |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
||
| $0.154 - $0.1901 | 2000 In stock |
0.194 in
4.9 mm
|
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
||
| $0.2448 - $0.3378 | Request the lead time here |
0.315 in
8 mm
|
0.625 in
15.9 mm
|
0.625 in
15.9 mm
|
||
| $0.0609 - $0.0752 | 7018 In stock |
0.280 in
7.1 mm
|
0.560 in
14.2 mm
|
0.500 in
12.7 mm
|
||
| $0.0639 - $0.0788 | Request the lead time here |
0.064 in
1.6 mm
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
||
| $0.1601 - $0.1976 | Request the lead time here |
0.140 in
3.6 mm
|
0.375 in
9.5 mm
|
0.469 in
11.9 mm
|
||
| $0.1059 - $0.1306 | Request the lead time here |
0.385 in
9.8 mm
|
0.875 in
22.2 mm
|
0.275 in
7 mm
|
||
| $0.0234 - $0.0289 | Request the lead time here |
0.171 in
4.3 mm
|
0.380 in
9.7 mm
|
0.275 in
7 mm
|
||
| $0.0794 - $0.098 | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.281 in
7.1 mm
|
||
| $0.0721 - $0.0891 | Request the lead time here |
0.195 in
5 mm
|
0.312 in
7.9 mm
|
0.355 in
9 mm
|
||
| $0.0554 - $0.0684 | Request the lead time here |
0.265 in
6.7 mm
|
0.375 in
9.5 mm
|
0.375 in
9.5 mm
|
||
| $0.1342 - $0.1852 | Request the lead time here |
0.316 in
8 mm
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| $0.0921 - $0.1271 | 1500 In stock |
0.394 in
10 mm
|
0.787 in
20 mm
|
0.252 in
6.4 mm
|
||
| $0.0624 - $0.0831 | Request the lead time here |
0.171 in
4.3 mm
|
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
| $0.5245 - $0.7237 | Request the lead time here |
0.505 in
12.8 mm
|
1.240 in
31.5 mm
|
0.500 in
12.7 mm
|
||
| $0.0369 - $0.0456 | Request the lead time here |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.312 in
7.9 mm
|
||
| $0.0652 - $0.0803 | Request the lead time here |
0.125 in
3.2 mm
|
0.280 in
7.1 mm
|
0.297 in
7.5 mm