Menu Search

PCB Support Pillars - Hexagonal/Threaded Male/Mini

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fastener that has a low profile.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
HMSP-TM-2-01 $0.1138 - $0.1138 52450 In stock
0.152 in
0.240 in
#6-32
0.125 in
$0.1207 - $0.1207 Request the lead time here
0.152 in
0.240 in
#6-32
0.250 in
$0.1547 - $0.1547 19000 In stock
0.152 in
0.240 in
#6-32
0.750 in
$0.1173 - $0.1173 5000 In stock
0.152 in
0.240 in
#6-32
0.188 in
$0.1638 - $0.1638 1000 In stock
0.154 in
0.236 in
0.874 in
$0.1454 - $0.1454 17000 In stock
0.154 in
0.236 in
0.626 in
$0.136 - $0.136 Request the lead time here
0.154 in
0.236 in
0.5 in
$0.1229 - $0.1229 1000 In stock
0.154 in
0.236 in
0.374 in
$0.1186 - $0.1186 Request the lead time here
0.152 in
0.240 in
#6-32
0.395 in
Screw Support - Snap Lock ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; #6-32 ; 3.2 mm | 0.125 in

HMSP-TM-2-01

Price Range
$0.1138 - $0.1138

Stock Levels
52450 In stock
Attributes
  • Distance Across Flats
    0.187 in
  • Hole Diameter A
    0.152 in
  • Locking Head Height A
    0.140 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; #6-32 ; 6.4 mm | 0.250 in

HMSP-TM-4-01

Price Range
$0.1207 - $0.1207

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.187 in
  • Hole Diameter A
    0.152 in
  • Locking Head Height A
    0.140 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; #6-32 ; 19.1 mm | 0.750 in

HMSP-TM-12-01

Price Range
$0.1547 - $0.1547

Stock Levels
19000 In stock
Attributes
  • Distance Across Flats
    0.187 in
  • Hole Diameter A
    0.152 in
  • Locking Head Height A
    0.140 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Snap Lock ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; #6-32 ; 4.8 mm | 0.188 in

HMSP-TM-3-01

Price Range
$0.1173 - $0.1173

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.187 in
  • Hole Diameter A
    0.152 in
  • Locking Head Height A
    0.140 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Non-Locking Fix ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; #6-32 ; 22.2 mm | 0.875 in

HMSP-TM-14-01

Price Range
$0.1638 - $0.1638

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.154 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Non-Locking Fix ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; #6-32 ; 15.9 mm | 0.625 in

HMSP-TM-10-01

Price Range
$0.1454 - $0.1454

Stock Levels
17000 In stock
Attributes
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.154 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Non-Locking Fix ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; #6-32 ; 12.7 mm | 0.500 in

HMSP-TM-8-01

Price Range
$0.136 - $0.136

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.154 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Screw Support - Non-Locking Fix ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; #6-32 ; 9.5 mm | 0.375 in

HMSP-TM-6-01

Price Range
$0.1229 - $0.1229

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.154 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Non-Locking, Two-Prong, Threaded Male Support - Snap Lock ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; #6-32 ; 10 mm | 0.395 in

27MTP00395

Price Range
$0.1186 - $0.1186

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.187 in
  • Hole Diameter A
    0.152 in
  • Locking Head Height A
    0.140 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in