A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| RRC4E | $1.1886 - $2.9296 | 10108 In stock |
4.500 in
114.3 mm
|
|
| $0.064 - $0.391 | 46695 In stock |
0.516 in
13.1 mm
|
||
| $0.2955 - $1.8343 | 9000 In stock |
0.840 in
21.3 mm
|
||
| $0.2826 - $1.7701 | 9686 In stock |
0.675 in
17.1 mm
|
||
| $0.2086 - $0.5134 | 42240 In stock |
1.910 in
48.5 mm
|
||
| RRC20A | $20.9366 - $51.3804 | 3360 In stock |
20.000 in
508 mm
|
|
| RRC30A | $48.0082 - $117.8068 | 40 In stock |
30.000 in
762 mm
|
|
| RRC6A | $2.8827 - $7.08 | 4213 In stock |
6.640 in
168.7 mm
|
|
| $1.0317 - $2.5285 | 1655 In stock |
4.000 in
101.6 mm
|
||
| $1.7233 - $4.3285 | 3249 In stock |
2.875 in
73 mm
|
||
| RRC16E | $11.1221 - $27.3062 | Request the lead time here |
16.000 in
406.4 mm
|
|
| RRC2A | $0.3026 - $0.7401 | 114193 In stock |
2.378 in
60.4 mm
|
|
| $289.5387 - $338.6242 | 153 In stock |
48.000 in
1219.2 mm
|
||
| $8.0084 - $19.647 | 810 In stock |
12.600 in
320 mm
|
||
| RRC8B | $3.2294 - $7.965 | 1356 In stock |
8.670 in
220.2 mm
|
|
| $0.2201 - $1.3695 | 12000 In stock |
0.540 in
13.7 mm
|
||
| $1.7233 - $4.3123 | 700 In stock |
4.000 in
101.6 mm
|
||
| $0.1883 - $0.4604 | 552 In stock |
1.660 in
42.2 mm
|
||
| $0.5432 - $1.337 | 10314 In stock |
2.860 in
72.6 mm
|
||
| $1.0075 - $2.4613 | 5687 In stock |
4.000 in
101.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue