Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.2045 - $1.184 4000 In stock
DMPC1230-1A $0.4249 - $2.4598 12000 In stock
$0.3259 - $1.8869 1500 In stock
$0.428 - $2.4784 4900 In stock
$0.4983 - $2.8853 350 In stock
$0.2701 - $1.5635 29440 In stock
$0.4712 - $2.7283 1400 In stock
$0.2045 - $1.184 13500 In stock
$0.302 - $1.7479 1500 In stock
$0.4664 - $2.7003 Request the lead time here
$0.377 - $2.1829 3750 In stock
$0.0868 - $0.5025 10000 In stock
$0.1837 - $1.0634 5000 In stock
$0.0953 - $0.5514 108783 In stock
$0.1789 - $1.036 35926 In stock
$0.2987 - $1.7294 2500 In stock
$0.2684 - $1.5539 Request the lead time here
$0.1709 - $0.9894 Request the lead time here
$0.206 - $1.193 Request the lead time here
$0.1095 - $0.6337 4397 In stock
  • of 5
Pull-Tab Cap - Inside Diameter 25.4 mm | 1.000 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0990-1/2A

Price Range
$1.184 - $0.2045

Stock Levels
4000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 31.8 mm | 1.250 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC1230-1A

Price Range
$2.4598 - $0.4249

Stock Levels
12000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 22.2 mm | 0.875 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0865-1-1/2A

Price Range
$1.8869 - $0.3259

Stock Levels
1500 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 26.9 mm | 1.060 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC1060-1-1/2A

Price Range
$2.4784 - $0.428

Stock Levels
4900 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height38.1 mm | 1.500 in ; ; Black

DMPC1605-1-1/2A

Price Range
$2.8853 - $0.4983

Stock Levels
350 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0937-1A

Price Range
$1.5635 - $0.2701

Stock Levels
29440 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 31.8 mm | 1.250 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC1230-1-1/2A

Price Range
$2.7283 - $0.4712

Stock Levels
1400 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 22.2 mm | 0.875 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0865-1/2A

Price Range
$1.184 - $0.2045

Stock Levels
13500 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 25.4 mm | 1.000 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0990-1A

Price Range
$1.7479 - $0.302

Stock Levels
1500 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 38.1 mm | 1.500 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC1500-1A

Price Range
$2.7003 - $0.4664

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0937-1-1/2A

Price Range
$2.1829 - $0.377

Stock Levels
3750 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 5.5 mm | 0.218 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0207-1/2A

Price Range
$0.5025 - $0.0868

Stock Levels
10000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 8.1 mm | 0.320 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0320-1-1/2A

Price Range
$1.0634 - $0.1837

Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 10.3 mm | 0.406 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0396-1/2A

Price Range
$0.5514 - $0.0953

Stock Levels
108783 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0427-1A

Price Range
$1.036 - $0.1789

Stock Levels
35926 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 15.6 mm | 0.615 in ; Inside Height25.4 mm | 1.000 in ; Push-Fit ; Black

DMPC0615-1A

Price Range
$1.7294 - $0.2987

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 17.2 mm | 0.677 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0677-1-1/2A

Price Range
$1.5539 - $0.2684

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 19.1 mm | 0.750 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0740-1/2A

Price Range
$0.9894 - $0.1709

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 11.4 mm | 0.450 in ; Inside Height38.1 mm | 1.500 in ; Push-Fit ; Black

DMPC0450-1-1/2A

Price Range
$1.193 - $0.206

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F
Pull-Tab Cap - Inside Diameter 13.5 mm | 0.531 in ; Inside Height12.7 mm | 0.500 in ; Push-Fit ; Black

DMPC0521-1/2A

Price Range
$0.6337 - $0.1095

Stock Levels
4397 In stock
Attributes
  • Fitting Style
    Push-Fit
  • Full Material
    Polyvinyl Chloride
  • Color
    Black
  • Maximum Temperature
    350 °F