Menu Search

Push-Pull Knurled Knobs

In stock

Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.95 - $2.07 1324 In stock
1.500 in
1.000 in
5/16-18
Stud
Not Applicable
ABS
$0.80 - $1.75 1190 In stock
1.000 in
1/4-20
Stud
Steel
Polypropylene
$0.77 - $1.69 1620 In stock
0.370 in
1.000 in
1/4-20
Stud
Not Applicable
ABS
$0.49 - $1.08 2489 In stock
0.250 in
0.630 in
10-32
Not Applicable
Not Applicable
PP
$0.70 - $1.52 5111 In stock
1.000 in
0.750 in
1/4-20
Stop Nut
Not Applicable
Nylon
$0.82 - $1.79 2100 In stock
0.750 in
1.000 in
10-24
Stud
Not Applicable
PP
$1.03 - $2.25 746 In stock
2.125 in
1.000 in
1/4-20
Stud
Not Applicable
Polypropylene
$0.67 - $1.47 4120 In stock
0.750 in
10-32
Stud
Not Applicable
PP
$0.91 - $1.98 Request the lead time here
1.000 in
5/16-18
Blind Hole (Molded In)
Steel
Nylon
$0.29 - $0.63 14125 In stock
M4
Thru-Hole
Aluminum
Acetal
$0.29 - $0.64 3377 In stock
0.500 in
8-32
Thru-Hole
Aluminum
Acetal
$0.63 - $1.37 5064 In stock
0.625 in
0.750 in
8-32
Stud
Not Applicable
Nylon
$0.89 - $1.95 180 In stock
1.250 in
1.000 in
10-32
Not Applicable
Not Applicable
PP
$0.82 - $1.79 2000 In stock
0.750 in
1.000 in
10-32
Stud
Not Applicable
PP
$0.87 - $1.89 2515 In stock
1.000 in
1.000 in
1/4-20
Stud
Not Applicable
Polypropylene
$0.22 - $0.48 8229 In stock
M3
Thru-Hole
Aluminum
Acetal
$0.61 - $1.34 1926 In stock
0.500 in
0.750 in
10-24
Stud
Not Applicable
PP
$0.78 - $1.71 1608 In stock
0.500 in
1.000 in
10-32
Not Applicable
Not Applicable
PP
$0.81 - $1.77 3636 In stock
0.625 in
1.000 in
1/4-20
Stop Nut
Not Applicable
ABS
$0.86 - $1.87 2681 In stock
0.875 in
1.000 in
5/16-18
Stud
Not Applicable
Polypropylene
  • of 3
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 38.1 mm | 1.500 in

KN5C1500K6D-A21

Price Range
$2.07 - $0.95

Stock Levels
1324 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.500 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Stud

KN4C----PL4L-21

Price Range
$1.75 - $0.80

Stock Levels
1190 In stock
Attributes
  • Hub Diameter
    0.530 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.250 in
  • Thread Size
    1/4-20
  • Finish
    Zinc-Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 9.4 mm | 0.370 in

KN4C0375K6--A21

Price Range
$1.69 - $0.77

Stock Levels
1620 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.370 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 16 mm | 0.630 in; Thread Size 10-32; Stud Length 6.4 mm | 0.250 in

KN020250K1---21

Price Range
$1.08 - $0.49

Stock Levels
2489 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.630 in
  • Knob Height
    0.190 in
  • Stud Length
    0.250 in
  • Thread Size
    10-32
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 1/4-20; Stud Length 25.4 mm | 1.000 in

KN4C1000K3--N21

Price Range
$1.52 - $0.70

Stock Levels
5111 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Stud Length
    1.000 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Stud Length 19.1 mm | 0.750 in

KN040750K6---21

Price Range
$1.79 - $0.82

Stock Levels
2100 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.750 in
  • Thread Size
    10-24
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 54 mm | 2.125 in

KN4C2125K6---21

Price Range
$2.25 - $1.03

Stock Levels
746 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    2.125 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-32; Insert Type Stud

KN02----K3-LN21

Price Range
$1.47 - $0.67

Stock Levels
4120 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Thread Size
    10-32
  • Finish
    Zinc-Plated
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Insert Type Blind Hole (Molded In)

KN5C----K6DBN21

Price Range
$1.98 - $0.91

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Thread Size
    5/16-18
  • Finish
    Zinc-Plated
Knurled Knob - Thru-Hole; Knob Diameter 12.7 mm | 0.500 in; Thread Size M4; Acetal; Black

KSM4----N3--5A0

Price Range
$0.63 - $0.29

Stock Levels
14125 In stock
Attributes
  • Hub Diameter
    0.409 in
  • Knob Height
    0.252 in
  • Thread Size
    M4
  • Finish
    No Finish
  • Insert Material
    Aluminum
N/A - Knob Diameter 12.7 mm | 0.500 in; Thread Size 8-32; Insert Type Thru-Hole

KS82----N3--5A0

Price Range
$0.64 - $0.29

Stock Levels
3377 In stock
Attributes
  • Hub Diameter
    0.410 in
  • Knob Diameter
    0.500 in
  • Knob Height
    0.180 in
  • Thread Size
    8-32
  • Finish
    No Finish
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 8-32; Stud Length 15.9 mm | 0.625 in

KN820625K3--N21

Price Range
$1.37 - $0.63

Stock Levels
5064 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.310 in
  • Stud Length
    0.625 in
  • Thread Size
    8-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Stud Length 31.8 mm | 1.250 in

KN021250K6D-A21

Price Range
$1.95 - $0.89

Stock Levels
180 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.250 in
  • Thread Size
    10-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Stud Length 19.1 mm | 0.750 in

KN020750K6C-N21

Price Range
$1.79 - $0.82

Stock Levels
2000 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.750 in
  • Thread Size
    10-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 25.4 mm | 1.000 in

KN4C1000K6D--21

Price Range
$1.89 - $0.87

Stock Levels
2515 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    1.000 in
  • Thread Size
    1/4-20
Knurled Knob - Thru-Hole; Knob Diameter 9.5 mm | 0.375 in; Thread Size M3; Acetal; Black

KSM3----N2--5A0

Price Range
$0.48 - $0.22

Stock Levels
8229 In stock
Attributes
  • Hub Diameter
    0.358 in
  • Knob Height
    0.228 in
  • Thread Size
    M3
  • Finish
    No Finish
  • Insert Material
    Aluminum
N/A - Knob Diameter 19.1 mm | 0.750 in; Thread Size 10-24; Stud Length 12.7 mm | 0.500 in

KN040500K7---2R

Price Range
$1.34 - $0.61

Stock Levels
1926 In stock
Attributes
  • Hub Diameter
    0.500 in
  • Knob Diameter
    0.750 in
  • Knob Height
    0.220 in
  • Stud Length
    0.500 in
  • Thread Size
    10-24
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-32; Stud Length 12.7 mm | 0.500 in

KN020500K6--N2R

Price Range
$1.71 - $0.78

Stock Levels
1608 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.500 in
  • Thread Size
    10-32
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Stud Length 15.9 mm | 0.625 in

KN4C0625K6--A21

Price Range
$1.77 - $0.81

Stock Levels
3636 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.625 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 5/16-18; Stud Length 22.2 mm | 0.875 in

KN5C0875K6D--21

Price Range
$1.87 - $0.86

Stock Levels
2681 In stock
Attributes
  • Hub Diameter
    0.630 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.410 in
  • Stud Length
    0.875 in
  • Thread Size
    5/16-18