Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Stud Length | Knob Diameter | Thread Size | Insert Type | Insert Material | Knob Material | View | |
---|---|---|---|---|---|---|---|---|---|
$0.62 - $1.36 | 420 In stock |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
Polypropylene
|
||
KN5C0750K6D-A21 | $0.84 - $1.83 | 3187 In stock |
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Not Applicable
|
ABS
|
|
$0.67 - $1.47 | 2144 In stock |
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
$0.90 - $1.96 | 3490 In stock |
|
1.000 in
25.4 mm
|
1/4-20
|
Blind Hole (Molded In)
|
Molded Plastic Thread
|
Nylon
|
||
$0.67 - $1.47 | 6289 In stock |
|
0.750 in
19.1 mm
|
10-24
|
Stud
|
Steel
|
PP
|
||
$0.22 - $0.48 | 18323 In stock |
|
0.375 in
9.5 mm
|
6-32
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$0.67 - $1.47 | 1284 In stock |
|
0.750 in
19.1 mm
|
10-24
|
Blind Hole (Stop Nut)
|
Molded Plastic Thread
|
PP
|
||
$0.88 - $1.93 | Request the lead time here |
|
1.000 in
25.4 mm
|
8-32
|
Stud
|
Steel
|
Polypropylene
|
||
$0.58 - $1.27 | 1190 In stock |
|
1.000 in
25.4 mm
|
5/16-18
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
$0.57 - $1.25 | 1504 In stock |
0.250 in
6.4 mm
|
0.750 in
19.1 mm
|
8-32
|
Stop Nut
|
Steel
|
Polypropylene
|
||
$0.79 - $1.71 | 740 In stock |
1.620 in
41.1 mm
|
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Not Applicable
|
Nylon
|
||
$0.79 - $1.73 | 690 In stock |
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Not Applicable
|
ABS
|
||
$0.82 - $1.79 | 1340 In stock |
0.620 in
15.7 mm
|
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
Polypropylene
|
||
$0.36 - $0.79 | 4500 In stock |
|
|
M5
|
Thru-Hole
|
Aluminum
|
Acetal
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue