Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.
Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.
Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Color | Minimum Inside Diameter | Mount Style | Maximum Inside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1699 - $0.2098 | 6000 In stock |
0.252 in
6.4 mm
|
Black
|
0.437 in
11.1 mm
|
Double Grip Inter-Locking
|
0.508 in
12.9 mm
|
0.062 in
1.57 mm
|
||
| $0.218 - $0.3321 | Request the lead time here |
0.230 in
5.8 mm
|
Natural
|
0.358 in
9.1 mm
|
Fin Clip Base, Inter-Locking
|
0.394 in
10.0 mm
|
0.070 in
1.8 mm
|
||
| $1.0296 - $1.271 | 7750 In stock |
0.343 in
8.7 mm
|
Black
|
4.146 in
105.3 mm
|
Double Grip Inter-Locking
|
4.402 in
111.8 mm
|
0.098 in
2.48 mm
|
||
| 22HC1250 | $0.319 - $0.4861 | 34250 In stock |
0.313 in
8 mm
|
Natural
|
1.252 in
31.8 mm
|
Interlocking Design
|
1.425 in
36.2 mm
|
0.062 in
1.6 mm
|
|
| $0.3495 - $0.5326 | 5200 In stock |
0.344 in
8.7 mm
|
Natural
|
1.594 in
40.5 mm
|
Interlocking Design
|
1.811 in
46.0 mm
|
0.062 in
1.6 mm
|
||
| $0.5553 - $0.6854 | 3000 In stock |
0.374 in
9.5 mm
|
Black
|
2.559 in
65.0 mm
|
Double Grip Inter-Locking
|
2.717 in
69.0 mm
|
0.109 in
2.77 mm
|
||
| $0.1703 - $0.2335 | 19000 In stock |
0.219 in
5.6 mm
|
Natural
|
0.476 in
12.1 mm
|
Interlocking Design
|
0.535 in
13.6 mm
|
0.062 in
1.6 mm
|
||
| $0.3412 - $0.52 | 100 In stock |
0.344 in
8.7 mm
|
Natural
|
1.406 in
35.7 mm
|
Interlocking Design
|
1.61 in
40.9 mm
|
0.062 in
1.6 mm
|
||
| $0.5553 - $0.6854 | 750 In stock |
0.362 in
9.2 mm
|
Black
|
2.48 in
63.0 mm
|
Double Grip Inter-Locking
|
2.654 in
67.4 mm
|
0.102 in
2.59 mm
|
||
| 22HC0672 | $0.1741 - $0.2653 | 9500 In stock |
0.219 in
5.6 mm
|
Natural
|
0.669 in
17.0 mm
|
Interlocking Design
|
0.776 in
19.7 mm
|
0.062 in
1.6 mm
|
|
| 22HC0406 | $0.1662 - $0.2281 | 15000 In stock |
0.250 in
6.4 mm
|
Natural
|
0.409 in
10.4 mm
|
Interlocking Design
|
0.469 in
11.9 mm
|
0.062 in
1.6 mm
|
|
| $0.179 - $0.2211 | 1000 In stock |
0.24 in
6.1 mm
|
Black
|
0.472 in
12.0 mm
|
Double Grip Inter-Locking
|
0.543 in
13.8 mm
|
0.062 in
1.57 mm
|
||
| $0.3943 - $0.601 | 300 In stock |
0.250 in
6.4 mm
|
Natural
|
0.988 in
25.1 mm
|
Fin Clip Base, Inter-Locking
|
1.134 in
28.8 mm
|
0.070 in
1.8 mm
|
||
| 22HC0531 | $0.1995 - $0.2736 | 26000 In stock |
0.250 in
6.4 mm
|
Natural
|
0.539 in
13.7 mm
|
Interlocking Design
|
0.606 in
15.4 mm
|
0.062 in
1.6 mm
|
|
| $0.0672 - $0.0828 | 9000 In stock |
0.169 in
4.3 mm
|
Black
|
0.22 in
5.6 mm
|
Double Grip Inter-Locking
|
0.256 in
6.5 mm
|
0.062 in
1.57 mm
|
||
| 22HC0312 | $0.133 - $0.2027 | 45000 In stock |
0.219 in
5.6 mm
|
Natural
|
0.299 in
7.6 mm
|
Interlocking Design
|
0.35 in
8.9 mm
|
0.062 in
1.6 mm
|
|
| $0.2194 - $0.3343 | 4000 In stock |
0.313 in
8 mm
|
Natural
|
1.031 in
26.2 mm
|
Interlocking Design
|
1.189 in
30.2 mm
|
0.062 in
1.6 mm
|
||
| $0.2194 - $0.3343 | 15000 In stock |
0.250 in
6.4 mm
|
Natural
|
0.886 in
22.5 mm
|
Interlocking Design
|
1.024 in
26.0 mm
|
0.062 in
1.6 mm
|
||
| $0.9073 - $1.1202 | 1250 In stock |
0.335 in
8.5 mm
|
Black
|
3.846 in
97.7 mm
|
Double Grip Inter-Locking
|
4.02 in
102.1 mm
|
0.099 in
2.51 mm
|
||
| 22HC0250 | $0.1507 - $0.2068 | 47000 In stock |
0.219 in
5.6 mm
|
Natural
|
0.244 in
6.2 mm
|
Interlocking Design
|
0.291 in
7.4 mm
|
0.047 in
1.2 mm