Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Assemble Hose Clamps offer fast, hassle-free installation on most liquid, gas, or vacuum lines, making them ideal for a wide range of applications.
Featuring a patented interlocking design, these clamps provide a superior seal that eliminates the traditional leak path found in standard clamps.
Built for durability and convenience, they are both removable and reusable—perfect for maintenance or system adjustments.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Color | Minimum Inside Diameter | Mount Style | Maximum Inside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| 22HC0250B | $0.1426 - $0.1956 | 23000 In stock |
0.219 in
5.6 mm
|
Black
|
0.244 in
6.2 mm
|
Interlocking Design
|
0.291 in
7.4 mm
|
0.047 in
1.2 mm
|
|
| $0.3616 - $0.5512 | Request the lead time here |
0.344 in
8.7 mm
|
Black
|
1.791 in
45.5 mm
|
Interlocking Design
|
2.102 in
53.4 mm
|
0.062 in
1.6 mm
|
||
| $0.3412 - $0.52 | 15000 In stock |
0.344 in
8.7 mm
|
Black
|
1.406 in
35.7 mm
|
Interlocking Design
|
1.61 in
40.9 mm
|
0.062 in
1.6 mm
|
||
| $0.319 - $0.4861 | 8000 In stock |
0.313 in
8 mm
|
Black
|
1.252 in
31.8 mm
|
Interlocking Design
|
1.425 in
36.2 mm
|
0.062 in
1.6 mm
|
||
| $0.3814 - $0.5814 | 7000 In stock |
0.406 in
10.3 mm
|
Black
|
2.122 in
53.9 mm
|
Interlocking Design
|
2.39 in
60.7 mm
|
0.062 in
1.6 mm
|
||
| $0.1881 - $0.2323 | 4500 In stock |
0.283 in
7.2 mm
|
Black
|
0.516 in
13.1 mm
|
Double Grip Inter-Locking
|
0.594 in
15.1 mm
|
0.078 in
1.98 mm
|
||
| $0.1291 - $0.1593 | 18000 In stock |
0.177 in
4.5 mm
|
Black
|
0.362 in
9.2 mm
|
Double Grip Inter-Locking
|
0.406 in
10.3 mm
|
0.065 in
1.65 mm
|
||
| $0.2221 - $0.2742 | 51500 In stock |
0.28 in
7.1 mm
|
Black
|
0.713 in
18.1 mm
|
Double Grip Inter-Locking
|
0.811 in
20.6 mm
|
0.078 in
1.98 mm
|
||
| $0.2066 - $0.2548 | 2000 In stock |
0.28 in
7.1 mm
|
Black
|
0.665 in
16.9 mm
|
Double Grip Inter-Locking
|
0.752 in
19.1 mm
|
0.078 in
1.98 mm
|
||
| $0.1974 - $0.2435 | 26000 In stock |
0.283 in
7.2 mm
|
Black
|
0.594 in
15.1 mm
|
Double Grip Inter-Locking
|
0.673 in
17.1 mm
|
0.078 in
1.98 mm
|
||
| $0.1609 - $0.1987 | 4000 In stock |
0.228 in
5.8 mm
|
Black
|
0.402 in
10.2 mm
|
Double Grip Inter-Locking
|
0.469 in
11.9 mm
|
0.062 in
1.57 mm
|
||
| $0.1171 - $0.1445 | 12500 In stock |
0.189 in
4.8 mm
|
Black
|
0.311 in
7.9 mm
|
Double Grip Inter-Locking
|
0.362 in
9.2 mm
|
0.062 in
1.57 mm
|
||
| $0.0699 - $0.0862 | 44500 In stock |
0.177 in
4.5 mm
|
Black
|
0.067 in
1.7 mm
|
Double Grip Inter-Locking
|
0.299 in
7.6 mm
|
0.065 in
1.65 mm
|
||
| $0.5553 - $0.6854 | 3000 In stock |
0.374 in
9.5 mm
|
Black
|
2.559 in
65.0 mm
|
Double Grip Inter-Locking
|
2.717 in
69.0 mm
|
0.109 in
2.77 mm
|
||
| $0.8908 - $1.0998 | 2000 In stock |
0.354 in
9.0 mm
|
Black
|
3.35 in
85.1 mm
|
Double Grip Inter-Locking
|
3.567 in
90.6 mm
|
0.099 in
2.51 mm
|
||
| $0.1703 - $0.2335 | 19000 In stock |
0.219 in
5.6 mm
|
Natural
|
0.476 in
12.1 mm
|
Interlocking Design
|
0.535 in
13.6 mm
|
0.062 in
1.6 mm
|
||
| $0.1377 - $0.2098 | 12500 In stock |
0.219 in
5.6 mm
|
Natural
|
0.358 in
9.1 mm
|
Interlocking Design
|
0.394 in
10.0 mm
|
0.062 in
1.6 mm
|
||
| 22HC0593 | $0.1698 - $0.259 | 13500 In stock |
0.250 in
6.4 mm
|
Natural
|
0.598 in
15.2 mm
|
Interlocking Design
|
0.677 in
17.2 mm
|
0.062 in
1.6 mm
|
|
| $0.3616 - $0.5512 | 100 In stock |
0.344 in
8.7 mm
|
Natural
|
1.791 in
45.5 mm
|
Interlocking Design
|
2.102 in
53.4 mm
|
0.062 in
1.6 mm
|
||
| $0.8772 - $1.083 | 500 In stock |
0.354 in
9.0 mm
|
Black
|
3.146 in
79.9 mm
|
Double Grip Inter-Locking
|
3.346 in
85.0 mm
|
0.122 in
3.09 mm