Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0584 - $0.0728 | 1000 In stock |
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| $0.0981 - $0.1221 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1321 - $0.1647 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| $0.1308 - $0.1637 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0648 - $0.0806 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| $0.5447 - $0.6786 | Request the lead time here |
|
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0849 - $0.106 | Request the lead time here |
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1361 - $0.1703 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
| 498120 | $1.157 - $1.4457 | Request the lead time here |
|
1.22 in
31.0 mm
|
0.039 in
1.0 mm
|
|
| $0.2702 - $0.3382 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $1.2931 - $1.615 | Request the lead time here |
|
1.22 in
31.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0601 - $0.075 | 1000 In stock |
|
0.079 in
2.0 mm
|
0.059 in
1.5 mm
|
||
| $0.108 - $0.1343 | 500 In stock |
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0939 - $0.1178 | 500 In stock |
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
| 498048 | $0.1066 - $0.1335 | Request the lead time here |
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|
| $0.159 - $0.1988 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
||
| $0.2808 - $0.3527 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0876 - $0.1093 | 500 In stock |
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0667 - $0.083 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1025 - $0.1277 | 3 In stock |
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue