Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| QFG-16222 | $0.1481 - $0.1771 | 17000 In stock |
|
0.315 in
8.0 mm
|
|
|
| $0.5291 - $0.6327 | 3021 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.0972 - $0.2655 | 13593 In stock |
|
0.472 in
12.0 mm
|
|
||
| $0.3395 - $0.9349 | 5301 In stock |
|
0.276 in
7.0 mm
|
|
||
| $0.0938 - $0.2574 | 7031 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.3199 - $0.3826 | 8877 In stock |
|
0.512 in
13.0 mm
|
|
||
| $0.217 - $2.8686 | 4020 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.2068 - $0.2473 | 5000 In stock |
|
0.472 in
12.0 mm
|
|
||
| $0.2068 - $0.2473 | 6000 In stock |
|
0.472 in
12.0 mm
|
|
||
| QFG-16200 | $0.1125 - $0.1246 | 73000 In stock |
|
0.236 in
6.0 mm
|
|
|
| $0.0582 - $0.7688 | 7310 In stock |
|
0.394 in
10.0 mm
|
|
||
| $0.1664 - $0.1988 | 10000 In stock |
|
0.394 in
10.0 mm
|
|
||
| $0.5599 - $1.5399 | Request the lead time here |
|
0.866 in
22.0 mm
|
|
||
| $0.338 - $0.9301 | 12967 In stock |
|
0.276 in
7.0 mm
|
|
||
| QFG-16207 | $0.2975 - $0.3556 | Request the lead time here |
|
0.709 in
18.0 mm
|
|
|
| QFG-16201 | $0.1371 - $0.164 | 9000 In stock |
|
0.276 in
7.0 mm
|
|
|
| $0.317 - $0.8704 | 530071 In stock |
|
0.394 in
10.0 mm
|
|
||
| $0.388 - $1.0653 | 19894 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.4891 - $1.3454 | 5583 In stock |
|
0.866 in
22.0 mm
|
|
||
| $0.0986 - $0.2705 | 8576 In stock |
|
0.472 in