Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.3701 - $1.0154 | 7384 In stock |
|
0.551 in
14.0 mm
|
|
||
| $0.552 - $1.5159 | 6576 In stock |
|
0.709 in
18.0 mm
|
|
||
| $0.0899 - $0.248 | 5000 In stock |
|
0.236 in
6.0 mm
|
|
||
| $0.388 - $1.0653 | 19894 In stock |
|
0.315 in
8.0 mm
|
|
||
| $0.338 - $0.9301 | 10000 In stock |
|
0.276 in
7.0 mm
|
|
||
| $0.5504 - $1.511 | 1992 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.4217 - $1.1603 | 20051 In stock |
|
0.472 in
12.0 mm
|
|
||
| $0.3649 - $0.4366 | 10594 In stock |
|
0.709 in
18.0 mm
|
0.138 in
3.5 mm
|
||
| $0.3186 - $0.8802 | 17466 In stock |
|
0.394 in
10.0 mm
|
|
||
| $0.206 - $2.7195 | 3088 In stock |
|
0.236 in
6.0 mm
|
|
||
| 16220 | $0.0906 - $0.2494 | 8278 In stock |
|
0.236 in
6.0 mm
|
|
|
| $0.2068 - $0.2473 | 5000 In stock |
|
0.472 in
12.0 mm
|
|
||
| $0.2068 - $0.2473 | 6000 In stock |
|
0.472 in
12.0 mm
|
|
||
| QFG-16200 | $0.1125 - $0.1246 | 73000 In stock |
|
0.236 in
6.0 mm
|
|
|
| QFG-16220 | $0.1137 - $0.126 | 53000 In stock |
|
0.236 in
6.0 mm
|
|
|
| $0.0972 - $0.2655 | 13593 In stock |
|
0.472 in
12.0 mm
|
|
||
| $0.4891 - $1.3454 | 5583 In stock |
|
0.866 in
22.0 mm
|
|
||
| $0.0986 - $0.2705 | 8576 In stock |
|
0.472 in
12.0 mm
|
|
||
| $0.5246 - $1.4435 | 15674 In stock |
|
0.63 in
16.0 mm
|
|
||
| $0.31 - $4.1194 | 19970 In stock |
|
0.551 in
14.0 mm