Retaining Washers, also known as Retention Washers or Anti-Loss Washers, are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This retainer washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. Self retaining washers cold form and fully enter the pitch of the screw to provide improved sealing.
These plastic retaining washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Color | Screw Size | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| RWM250A | $0.1146 - $0.1273 | 6000 In stock |
Natural
|
M4
|
Nylon
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
0.055 in
1.4 mm
|
|
| RWM050A | $0.1066 - $0.1183 | 74000 In stock |
Natural
|
M2
|
Nylon
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
|
| RWM450A | $0.1203 - $0.1337 | 1454000 In stock |
Natural
|
M6
|
Nylon
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.11 in
2.8 mm
|
|
| RWM100A | $0.0969 - $0.1075 | 26000 In stock |
Natural
|
M3
|
Nylon
|
0.126 in
3.2 mm
|
0.354 in
9.0 mm
|
0.059 in
1.5 mm
|
|
| RWM500A | $0.1487 - $0.1653 | Request the lead time here |
Natural
|
M8
|
Nylon
|
0.331 in
8.4 mm
|
0.512 in
13.0 mm
|
0.11 in
2.8 mm
|
|
| $0.0638 - $0.0708 | 8500 In stock |
Blue
|
M7
|
LDPE - PIR
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0451 - $0.0501 | 500 In stock |
Red
|
M6
|
LDPE - PIR
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| $0.0421 - $0.0466 | 1000 In stock |
Gray
|
M5
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.335 in
8.5 mm
|
0.098 in
2.5 mm
|
||
| $0.0466 - $0.0519 | 23000 In stock |
Gray
|
M6
|
LDPE - PIR
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.106 in
2.7 mm
|
||
| $0.0903 - $0.1002 | 7000 In stock |
Blue
|
M10
|
LDPE - PIR
|
0.413 in
10.5 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0364 - $0.0404 | 22000 In stock |
Natural
|
1/4
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.505 in
12.8 mm
|
0.139 in
3.5 mm
|
||
| $0.0364 - $0.0404 | 4000 In stock |
Natural
|
1/4
|
Nylon 6/6
|
0.242 in
6.1 mm
|
0.500 in
12.7 mm
|
0.139 in
3.5 mm
|
||
| $0.0445 - $0.0493 | 9000 In stock |
Natural
|
5/16
|
Nylon 6/6
|
0.318 in
8.1 mm
|
0.640 in
16.3 mm
|
0.158 in
4 mm
|
||
| 16SRRW006354150 | $0.0279 - $0.0309 | 1000 In stock |
Natural
|
#6
|
Nylon 6/6
|
0.154 in
3.9 mm
|
0.363 in
9.2 mm
|
0.095 in
2.4 mm
|
|
| $0.03 - $0.0332 | 85000 In stock |
Natural
|
#10
|
Nylon 6/6
|
|
|
|
||
| RWM400A | $0.1191 - $0.1324 | 621500 In stock |
Natural
|
M6
|
Nylon
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
|
| $0.1163 - $0.1291 | Request the lead time here |
Natural
|
M5
|
Nylon
|
0.209 in
5.3 mm
|
0.453 in
11.5 mm
|
0.055 in
1.4 mm
|
||
| RWM200A | $0.1141 - $0.1267 | 4000 In stock |
Natural
|
M4
|
Nylon
|
0.169 in
4.3 mm
|
0.276 in
7.0 mm
|
0.091 in
2.3 mm
|
|
| RWM350A | $0.1172 - $0.13 | Request the lead time here |
Natural
|
M5
|
Nylon
|
0.209 in
5.3 mm
|
0.335 in
8.5 mm
|
0.11 in
2.8 mm
|
|
| RWM150A | $0.1073 - $0.1192 | 5000 In stock |
Natural
|
M3
|
Nylon
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue