Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
|---|---|---|---|---|---|---|
| $0.0832 - $0.1027 | 1000 In stock |
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
0.232 in
5.9 mm
|
||
| $0.0891 - $0.1229 | 1000 In stock |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.232 in
5.9 mm
|
||
| 13SPRT117 | $0.0861 - $0.1063 | Request the lead time here |
0.374 in
9.5 mm
|
0.811 in
20.6 mm
|
0.232 in
5.9 mm
|
|
| $0.092 - $0.1136 | 2000 In stock |
0.374 in
9.5 mm
|
0.937 in
23.8 mm
|
0.232 in
5.9 mm
|
||
| 13SPRT121 | $0.0461 - $0.0568 | Request the lead time here |
0.157 in
4.0 mm
|
0.594 in
15.1 mm
|
0.102 in
2.6 mm
|
|
| $0.0802 - $0.099 | Request the lead time here |
0.374 in
9.5 mm
|
0.689 in
17.5 mm
|
0.232 in
5.9 mm
|
||
| $0.0773 - $0.0954 | Request the lead time here |
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
0.232 in
5.9 mm
|
||
| $0.0395 - $0.0489 | Request the lead time here |
0.114 in
2.9 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0891 - $0.11 | Request the lead time here |
0.374 in
9.5 mm
|
0.874 in
22.2 mm
|
0.232 in
5.9 mm
|
||
| $0.0776 - $0.0957 | Request the lead time here |
0.276 in
7.0 mm
|
0.626 in
15.9 mm
|
0.177 in
4.5 mm
|
||
| $0.0746 - $0.092 | Request the lead time here |
0.276 in
7.0 mm
|
0.563 in
14.3 mm
|
0.177 in
4.5 mm
|
||
| $0.0664 - $0.082 | 4000 In stock |
0.157 in
4.0 mm
|
0.811 in
20.6 mm
|
0.102 in
2.6 mm
|
||
| $0.054 - $0.0667 | 29000 In stock |
0.276 in
7.0 mm
|
0.126 in
3.2 mm
|
0.177 in
4.5 mm
|
||
| $0.0522 - $0.0644 | 11000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.102 in
2.6 mm
|
||
| 13SPRT034 | $0.0588 - $0.0725 | 1000 In stock |
0.114 in
2.9 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
|
| 13SPRT042 | $0.07 - $0.0863 | Request the lead time here |
0.114 in
2.9 mm
|
0.811 in
20.6 mm
|
0.079 in
2.0 mm
|
|
| $0.0575 - $0.071 | 8000 In stock |
0.157 in
4.0 mm
|
0.374 in
9.5 mm
|
0.102 in
2.6 mm
|
||
| $0.0676 - $0.0834 | 18000 In stock |
0.157 in
4.0 mm
|
0.874 in
22.2 mm
|
0.102 in
2.6 mm
|
||
| 13SPRT066 | $0.0589 - $0.0727 | Request the lead time here |
0.197 in
5.0 mm
|
0.437 in
11.1 mm
|
0.13 in
3.3 mm
|
|
| 13SPRT074 | $0.0732 - $0.0903 | 18000 In stock |
0.197 in
5.0 mm
|
0.937 in
23.8 mm
|
0.13 in
3.3 mm