Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
|---|---|---|---|---|---|---|
| 13SPRT045 | $0.0752 - $0.0929 | Request the lead time here |
0.114 in
2.9 mm
|
1 in
25.4 mm
|
0.079 in
2.0 mm
|
|
| 13SPRT061 | $0.0514 - $0.0635 | 19000 In stock |
0.197 in
5.0 mm
|
0.126 in
3.2 mm
|
0.13 in
3.3 mm
|
|
| $0.0494 - $0.0609 | 2000 In stock |
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.102 in
2.6 mm
|
||
| $0.0622 - $0.0769 | 2000 In stock |
0.157 in
4.0 mm
|
0.626 in
15.9 mm
|
0.102 in
2.6 mm
|
||
| 13SPRT062 | $0.0534 - $0.0658 | 2000 In stock |
0.197 in
5.0 mm
|
0.189 in
4.8 mm
|
0.13 in
3.3 mm
|
|
| 13SPRT070 | $0.066 - $0.0815 | Request the lead time here |
0.197 in
5.0 mm
|
0.689 in
17.5 mm
|
0.13 in
3.3 mm
|
|
| $0.0555 - $0.0684 | 12000 In stock |
0.24 in
6.1 mm
|
0.252 in
6.4 mm
|
0.154 in
3.9 mm
|
||
| $0.0946 - $0.1304 | 15000 In stock |
0.24 in
6.1 mm
|
0.752 in
19.1 mm
|
0.154 in
3.9 mm
|
||
| 13SPRT043 | $0.0711 - $0.0878 | Request the lead time here |
0.114 in
2.9 mm
|
0.874 in
22.2 mm
|
0.079 in
2.0 mm
|
|
| $0.0522 - $0.0644 | 11000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.102 in
2.6 mm
|
||
| $0.0652 - $0.0804 | 33000 In stock |
0.157 in
4.0 mm
|
0.752 in
19.1 mm
|
0.102 in
2.6 mm
|
||
| 13SPRT064 | $0.0561 - $0.0693 | 3000 In stock |
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
0.13 in
3.3 mm
|
|
| 13SPRT072 | $0.0687 - $0.0849 | Request the lead time here |
0.197 in
5.0 mm
|
0.811 in
20.6 mm
|
0.13 in
3.3 mm
|
|
| $0.059 - $0.0728 | 19000 In stock |
0.24 in
6.1 mm
|
0.374 in
9.5 mm
|
0.154 in
3.9 mm
|
||
| $0.0511 - $0.0631 | Request the lead time here |
0.24 in
6.1 mm
|
0.874 in
22.2 mm
|
0.154 in
3.9 mm
|
||
| $0.051 - $0.063 | 29000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.102 in
2.6 mm
|
||
| 13SPRT063 | $0.0542 - $0.067 | 1000 In stock |
0.197 in
5.0 mm
|
0.252 in
6.4 mm
|
0.13 in
3.3 mm
|
|
| $0.0714 - $0.0881 | Request the lead time here |
0.24 in
6.1 mm
|
0.811 in
20.6 mm
|
0.154 in
3.9 mm
|
||
| 13SPRT033 | $0.0555 - $0.0684 | 8000 In stock |
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
0.079 in
2.0 mm
|
|
| $0.0552 - $0.0681 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.102 in
2.6 mm