These retaining spacers have a specialty configured ID designed to grip the screw shank holding it in place. Avaialble in many spacing and screw options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Spacer Length | Screw Diameter | View | |
|---|---|---|---|---|---|---|
| $0.0832 - $0.1027 | 1000 In stock |
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
0.232 in
5.9 mm
|
||
| $0.0744 - $0.0918 | Request the lead time here |
0.374 in
9.5 mm
|
0.563 in
14.3 mm
|
0.232 in
5.9 mm
|
||
| $0.0561 - $0.0693 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.102 in
2.6 mm
|
||
| $0.0638 - $0.0787 | Request the lead time here |
0.197 in
5.0 mm
|
0.374 in
9.5 mm
|
0.13 in
3.3 mm
|
||
| $0.0649 - $0.0801 | Request the lead time here |
0.24 in
6.1 mm
|
0.374 in
9.5 mm
|
0.154 in
3.9 mm
|
||
| $0.0726 - $0.0896 | Request the lead time here |
0.197 in
5.0 mm
|
0.689 in
17.5 mm
|
0.13 in
3.3 mm
|
||
| $0.104 - $0.1435 | Request the lead time here |
0.24 in
6.1 mm
|
0.752 in
19.1 mm
|
0.154 in
3.9 mm
|
||
| $0.1013 - $0.125 | Request the lead time here |
0.374 in
9.5 mm
|
0.937 in
23.8 mm
|
0.232 in
5.9 mm
|
||
| $0.0659 - $0.0815 | Request the lead time here |
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
0.102 in
2.6 mm
|
||
| $0.0647 - $0.0799 | Request the lead time here |
0.197 in
5.0 mm
|
0.437 in
11.1 mm
|
0.13 in
3.3 mm
|
||
| $0.061 - $0.0752 | Request the lead time here |
0.24 in
6.1 mm
|
0.252 in
6.4 mm
|
0.154 in
3.9 mm
|
||
| $0.0626 - $0.0773 | Request the lead time here |
0.276 in
7.0 mm
|
0.189 in
4.8 mm
|
0.177 in
4.5 mm
|
||
| $0.0851 - $0.1051 | Request the lead time here |
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
0.232 in
5.9 mm
|
||
| $0.0565 - $0.07 | Request the lead time here |
0.197 in
5.0 mm
|
0.126 in
3.2 mm
|
0.13 in
3.3 mm
|
||
| $0.0574 - $0.0709 | Request the lead time here |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.102 in
2.6 mm
|
||
| $0.0623 - $0.077 | Request the lead time here |
0.374 in
9.5 mm
|
0.189 in
4.8 mm
|
0.232 in
5.9 mm
|
||
| $0.061 - $0.0752 | Request the lead time here |
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
0.079 in
2.0 mm
|
||
| $0.0596 - $0.0737 | Request the lead time here |
0.197 in
5.0 mm
|
0.252 in
6.4 mm
|
0.13 in
3.3 mm
|
||
| $0.0936 - $0.129 | Request the lead time here |
0.24 in
6.1 mm
|
0.5 in
12.7 mm
|
0.154 in
3.9 mm
|
||
| $0.0918 - $0.1134 | Request the lead time here |
0.276 in
7.0 mm
|
0.752 in
19.1 mm
|
0.177 in
4.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue