Menu Search

Stud Mount Leveling Feet - Plastic Swivel Base

In stock

Stud Mount Leveling Feet, also known as Swivel Screw Feet or Leveling Mounts with Threaded Stud, are often used in machine construction, compensating uneven surfaces on which the machine is positioned. The stud leveling feet allow for adjustment of the machine, in order to reduce tilting.

They are applied by threading threaded inserts or shafts to the corners at the base of the machine. The inserts are attached to leveling feet; the feet meet the floor, and can be independently lengthened or shorted, ensuring your assembly is perfectly level and secure.

Our stud leveling feet range is made up of Swivel Tilting Adjustable Machine Feet. The plastic leveling feet are provided in a Nylon option, which has a maximum tilt of 20 degrees and a high bearing load of 2000lbs per foot. This option is ideal for mounting machines or conveyers. Also available in this range is a Polypropylene (PP) option that has a maximum tilt of 25 degrees. Both come with Zinc Plated Steel threaded inserts.

Our swivel leveling mount range also includes Low Profile Adjustable Feet, which are made from Polyethylene (PE) with a Steel threaded insert. We also have a series of Non-Articulating Adjustable Feet, sold as a foot only option, Made from PP these swivel pad feet are used alone with threaded inserts (sold separately).

  • Ideal for uneven surfaces
  • Imperial and Metric options
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
121 results
Product SKUs information
Item Code Price range Availability Base Type Thread Size Mount Type Full Material Base Diameter View
$0.92 - $3.79 Request the lead time here
Swivel
M10
Threaded Stud
1.89 in
466193 $0.80 - $3.21 Request the lead time here
Swivel
M12
Threaded Stud
1.496 in
$0.69 - $2.76 39 In stock
Swivel
M10
Threaded Stud
1.496 in
$0.58 - $2.40 442 In stock
Swivel
M10
Threaded Stud
1.181 in
$0.80 - $3.33 Request the lead time here
Swivel
M10
Threaded Stud
1.181 in
$0.92 - $3.56 Request the lead time here
Swivel
M8
Threaded Stud
0.984 in
$0.69 - $2.98 Request the lead time here
Swivel
M12
Threaded Stud
1.89 in
466183 $0.58 - $2.40 Request the lead time here
Swivel
M8
Threaded Stud
1.496 in
466208 $0.80 - $3.21 Request the lead time here
Swivel
M12
Threaded Stud
1.89 in
466198 $0.69 - $2.64 160 In stock
Swivel
M8
Threaded Stud
1.89 in
$0.70 - $2.92 Request the lead time here
Rigid
M10
Threaded Insert
Polypropylene
1.89 in
$1.85 - $4.04 Request the lead time here
Rigid
M8
Threaded Insert
Polypropylene
1.496 in
$1.14 - $3.14 Request the lead time here
Rigid
M8
Threaded Insert
Polypropylene
1.496 in
$1.14 - $3.14 Request the lead time here
Rigid
M8
Threaded Insert
Polypropylene
0.984 in
$0.72 - $2.93 Request the lead time here
Rigid
M10
Threaded Insert
Polypropylene
1.496 in
$0.49 - $2.16 Request the lead time here
Rigid
M8
Threaded Insert
Polypropylene
1.89 in
$0.72 - $2.93 Request the lead time here
Rigid
M10
Threaded Insert
Polypropylene
1.89 in
$0.69 - $2.91 Request the lead time here
Rigid
M10
Threaded Insert
Polypropylene
1.496 in
$0.69 - $2.91 Request the lead time here
Rigid
M6
Threaded Stud
Polyethylene
0.787 in
$1.44 - $3.43 Request the lead time here
Rigid
M8
Threaded Insert
Polypropylene
1.496 in
  • of 7
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Thread Length - 70.0 mm | 2.756 in ;

466205

Price Range
$3.79 - $0.92

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.89 in
  • Base Type
    Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M10
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 40.0 mm | 1.575 in ;

466193

Price Range
$3.21 - $0.80

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M12
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 40.0 mm | 1.575 in ;

466188

Price Range
$2.76 - $0.69

Stock Levels
39 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M10
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; Thread Length - 25.0 mm | 0.984 in ;

466177

Price Range
$2.40 - $0.58

Stock Levels
442 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Type
    Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M10
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; Thread Length - 55.0 mm | 2.165 in ;

466179

Price Range
$3.33 - $0.80

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Base Type
    Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M10
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Thread Length - 100.0 mm | 3.937 in ;

466171

Price Range
$3.56 - $0.92

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 48.0 mm | 1.89 in ; Thread Length - 25.0 mm | 0.984 in ;

466207

Price Range
$2.98 - $0.69

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.89 in
  • Base Type
    Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M12
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Thread Length - 40.0 mm | 1.575 in ;

466183

Price Range
$2.40 - $0.58

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 48.0 mm | 1.89 in ; Thread Length - 40.0 mm | 1.575 in ;

466208

Price Range
$3.21 - $0.80

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.89 in
  • Base Type
    Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M12
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 48.0 mm | 1.89 in ; Thread Length - 40.0 mm | 1.575 in ;

466198

Price Range
$2.64 - $0.69

Stock Levels
160 In stock
Attributes
  • Base Diameter
    1.89 in
  • Base Type
    Swivel
  • Material
    Polypropylene;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    M8
Socket Mount Leveling Feet - Stud Length:40.0 mm | 1.575 in ; Stud Length:40.0 mm | 1.575 in ; Mount Type : Threaded Stud ; Material : PP

466591

Price Range
$2.92 - $0.70

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.89 in
  • Stud Length
    1.575 in
  • Base Type
    Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Socket Mount Leveling Feet - Stud Length:60.0 mm | 2.362 in ; Stud Length:60.0 mm | 2.362 in ; Mount Type : Push-Fit ; Material : PP

462315

Price Range
$4.04 - $1.85

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Stud Length
    2.362 in
  • Base Type
    Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Socket Mount Leveling Feet - Stud Length:25.0 mm | 0.984 in ; Stud Length:25.0 mm | 0.984 in ; Mount Type : Threaded Stud ; Material : PP

497507

Price Range
$3.14 - $1.14

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Stud Length
    0.984 in
  • Base Type
    Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Socket Mount Leveling Feet - Stud Length:15.0 mm | 0.591 in ; Stud Length:15.0 mm | 0.591 in ; Mount Type : Threaded Stud ; Material : PP

497505

Price Range
$3.14 - $1.14

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Stud Length
    0.591 in
  • Base Type
    Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Socket Mount Leveling Feet - Stud Length:60.0 mm | 2.362 in ; Stud Length:60.0 mm | 2.362 in ; Mount Type : Threaded Stud ; Material : PP

465524

Price Range
$2.93 - $0.72

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Stud Length
    2.362 in
  • Base Type
    Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Socket Mount Leveling Feet - Stud Length:40.0 mm | 1.575 in ; Stud Length:40.0 mm | 1.575 in ; Mount Type : Threaded Stud ; Material : PP

460810

Price Range
$2.16 - $0.49

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.89 in
  • Stud Length
    1.575 in
  • Base Type
    Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Socket Mount Leveling Feet - Stud Length:60.0 mm | 2.362 in ; Stud Length:60.0 mm | 2.362 in ; Mount Type : Threaded Stud ; Material : PP

465531

Price Range
$2.93 - $0.72

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.89 in
  • Stud Length
    2.362 in
  • Base Type
    Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Socket Mount Leveling Feet - Stud Length:40.0 mm | 1.575 in ; Stud Length:40.0 mm | 1.575 in ; Mount Type : Threaded Stud ; Material : PP

466586

Price Range
$2.91 - $0.69

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Stud Length
    1.575 in
  • Base Type
    Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene
Socket Mount Leveling Feet - Stud Length:50.0 mm | 1.969 in ; Stud Length:50.0 mm | 1.969 in ; Mount Type : Threaded Stud ; Material : PE

498653

Price Range
$2.91 - $0.69

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.787 in
  • Stud Length
    1.969 in
  • Base Type
    Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polyethylene
Socket Mount Leveling Feet - Stud Length:38.0 mm | 1.496 in ; Stud Length:38.0 mm | 1.496 in ; Mount Type : Threaded Stud ; Material : PP

497508

Price Range
$3.43 - $1.44

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.496 in
  • Stud Length
    1.496 in
  • Base Type
    Rigid
  • Compatible Thread Standard
    Metric
  • Full Material
    Polypropylene