Menu Search

Threaded O-ring Plugs - UNF Threads

In stock

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, LDPE, HDPE, Nylon
  • Colour: Yellow, Red, Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.6983 - $9.2418 2550 In stock
$0.5408 - $7.1444 Request the lead time here
$0.495 - $6.5545 2293 In stock
$0.857 - $11.3392 Request the lead time here
$0.4801 - $6.358 173 In stock
$0.6539 - $8.6519 1112 In stock
BL13C $0.9243 - $12.2405 Request the lead time here
$0.4638 - $6.1447 906 In stock
$0.3826 - $5.0682 9128 In stock
1-5/8-12
$0.3313 - $4.3998 16183 In stock
1-3/16-12
BL5K $0.2831 - $3.7468 1100 In stock
9/16-18
BL10I $0.5023 - $6.6541 75 In stock
1-1/16-12
BL4B $0.2487 - $3.2958 3000 In stock
1/2-13
BL11D $0.5736 - $7.5869 Request the lead time here
1-3/16-12
$0.1834 - $2.4409 19183 In stock
5/8-18
BL8H $0.3841 - $5.0994 1222 In stock
7/8-14
$0.3562 - $4.7106 14400 In stock
1-5/16-12
$0.2722 - $3.5914 15244 In stock
1-14
BL13D $0.6312 - $8.3486 42 In stock
1-5/8-12
BL3L $0.2145 - $2.8451 Request the lead time here
7/16-20
  • of 2
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-3/16-12 ; Threaded

BL11C

Price Range
$9.2418 - $0.6983

Stock Levels
2550 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 7/8-14 ; Threaded

BL8P

Price Range
$7.1444 - $0.5408

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 3/4-16 ; Threaded

BL7G

Price Range
$6.5545 - $0.495

Stock Levels
2293 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-5/16-12 ; Threaded

BL12M

Price Range
$11.3392 - $0.857

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 9/16-18 ; Threaded

BL5N

Price Range
$6.358 - $0.4801

Stock Levels
173 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-1/16-12 ; Threaded

BL10M

Price Range
$8.6519 - $0.6539

Stock Levels
1112 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-5/8-12 ; Threaded

BL13C

Price Range
$12.2405 - $0.9243

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 7/16-20 ; Threaded

BL3I

Price Range
$6.1447 - $0.4638

Stock Levels
906 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-5/8-12 ; Threaded - Plastic Molded O-Ring

BLM13B

Price Range
$5.0682 - $0.3826

Stock Levels
9128 In stock
Attributes
  • Head Height
    0.343 in
  • Overall Diameter
    2.154 in
  • Overall Height
    0.933 in
  • Compatible Thread Sizes (All)
    1-5/8-12
  • Compatible Thread Standard (All)
    UNF
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-3/16-12 ; Threaded - Plastic Molded O-Ring

BLM11B

Price Range
$4.3998 - $0.3313

Stock Levels
16183 In stock
Attributes
  • Head Height
    0.343 in
  • Overall Diameter
    1.5 in
  • Overall Height
    0.933 in
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Compatible Thread Standard (All)
    UNF
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 9/16-18 ; Threaded

BL5K

Price Range
$3.7468 - $0.2831

Stock Levels
1100 In stock
Attributes
  • Head Height
    0.18 in
  • Overall Diameter
    0.752 in
  • Overall Height
    0.689 in
  • Compatible Thread Sizes (All)
    9/16-18
  • Compatible Thread Standard (All)
    UNF
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-1/16-12 ; Threaded

BL10I

Price Range
$6.6541 - $0.5023

Stock Levels
75 In stock
Attributes
  • Head Height
    0.252 in
  • Overall Diameter
    1.311 in
  • Overall Height
    1 in
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Compatible Thread Standard (All)
    UNF
Threaded Protection Plug - Compatible Thread Standard - UNC ; Compatible Thread Sizes - 1/2-13 ; Threaded

BL4B

Price Range
$3.2958 - $0.2487

Stock Levels
3000 In stock
Attributes
  • Head Height
    0.281 in
  • Overall Diameter
    0.689 in
  • Overall Height
    0.78 in
  • Compatible Thread Sizes (All)
    1/2-13
  • Compatible Thread Standard (All)
    UNC
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-3/16-12 ; Threaded

BL11D

Price Range
$7.5869 - $0.5736

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.3 in
  • Overall Diameter
    1.5 in
  • Overall Height
    1.091 in
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Compatible Thread Standard (All)
    UNF
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 5/8-18 ; Threaded - Plastic Molded O-Ring

BLM6B

Price Range
$2.4409 - $0.1834

Stock Levels
19183 In stock
Attributes
  • Head Height
    0.315 in
  • Overall Diameter
    0.819 in
  • Overall Height
    0.689 in
  • Compatible Thread Sizes (All)
    5/8-18
  • Compatible Thread Standard (All)
    UNF
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 7/8-14 ; Threaded

BL8H

Price Range
$5.0994 - $0.3841

Stock Levels
1222 In stock
Attributes
  • Head Height
    0.24 in
  • Overall Diameter
    1.059 in
  • Overall Height
    0.89 in
  • Compatible Thread Sizes (All)
    7/8-14
  • Compatible Thread Standard (All)
    UNF
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-5/16-12 ; Threaded - Plastic Molded O-Ring

BLM12B

Price Range
$4.7106 - $0.3562

Stock Levels
14400 In stock
Attributes
  • Head Height
    0.343 in
  • Overall Diameter
    1.74 in
  • Overall Height
    0.933 in
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Compatible Thread Standard (All)
    UNF
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-14 ; Threaded - Plastic Molded O-Ring

BLM9B

Price Range
$3.5914 - $0.2722

Stock Levels
15244 In stock
Attributes
  • Head Height
    0.311 in
  • Overall Diameter
    1.248 in
  • Overall Height
    0.811 in
  • Compatible Thread Sizes (All)
    1-14
  • Compatible Thread Standard (All)
    UNF
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-5/8-12 ; Threaded

BL13D

Price Range
$8.3486 - $0.6312

Stock Levels
42 In stock
Attributes
  • Head Height
    0.3 in
  • Overall Diameter
    1.685 in
  • Overall Height
    1.161 in
  • Compatible Thread Sizes (All)
    1-5/8-12
  • Compatible Thread Standard (All)
    UNF
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 7/16-20 ; Threaded

BL3L

Price Range
$2.8451 - $0.2145

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.18 in
  • Overall Diameter
    0.622 in
  • Overall Height
    0.661 in
  • Compatible Thread Sizes (All)
    7/16-20
  • Compatible Thread Standard (All)
    UNF