Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the share edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Our Square Metal Threaded Inserts are made from High Density Polyethylene (HDPE) with Zinc Plated Steel threaded insert. Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges. They are blank in appearance.

If you're looking for something more robust, perhaps view our Square Heavy Duty Threaded Inserts. Made from glass-filled black Nylon with a Brass threaded insert. These threaded tubing inserts can be used indoors and outdoors - so are highly versatile. The high load rating is a great choice for machinery use.

Perhaps try our Plastic Threaded Tubing Inserts - made from Nylon, and available in a choice of Black and Natural colors. These are suitable for use with adjustable feet and tilt glides.

If a single-material option is your preference, our All-Metal Square Tube Inserts might be just right for your application. This thread steel tube option is made from Zinc Plated Steel. The metal ribs lock on to the inside of a square tube providing a tough and secure assembly.

Our square thread insert range is available in a selection of styles, materials and size options to suit your every need.

Customers who purchased Threaded Square Tube Inserts may also purchase Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
SQH0450A $9.8637 - $20.3067 Request the lead time here
Black
PA;Brass
11
$11.3441 - $23.3961 Request the lead time here
Black
PA;Brass
12
$0.5762 - $1.1173 3523 In stock
5/16 in
Black
HDPE;Steel
16-18
$0.23 - $0.6518 4617 In stock
Black
PA
16
TAS270A $2.1114 - $13.67 7512 In stock
Natural
Steel
16-18
$10.089 - $20.7672 Request the lead time here
Black
PA;Brass
$11.5855 - $23.8471 Request the lead time here
Black
PA;Brass
$9.8637 - $20.3067 Request the lead time here
Black
PA;Brass
16
SQH0650A $11.3441 - $23.3961 Request the lead time here
Black
PA;Brass
16
$0.3727 - $0.7252 4150 In stock
5/16 in
Black
HDPE;Steel
16-18
$0.7723 - $1.502 5493 In stock
5/16 in
Black
HDPE;Steel
10-11
STI1260B $0.4104 - $1.59 2200 In stock
Black
PA
18
$9.2361 - $19.0074 Request the lead time here
Black
PA;Brass
$9.9603 - $20.5031 Request the lead time here
Black
PA;Brass
$0.7887 - $2.3113 Request the lead time here
M8
Black
HDPE
1-1.5
$0.6651 - $1.9585 Request the lead time here
M8
Black
HDPE
1-1.5
$0.5819 - $1.7092 Request the lead time here
M10
Black
HDPE
1-1.5
$0.4606 - $1.3526 Request the lead time here
M10
Black
HDPE
1-1.5
$0.5454 - $1.6039 188 In stock
M8
Black
HDPE
1-1.5
$0.4725 - $1.3887 Request the lead time here
M8
Black
HDPE
1-1.5
  • of 5
Square Glide - ; ;

SQH0450A

Price Range
$20.3067 - $9.8637

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    11
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0850A

Price Range
$23.3961 - $11.3441

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - Thread Size - 5/16 in ; ;

SQM0600A

Price Range
$1.1173 - $0.5762

Stock Levels
3523 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Thread Size
    5/16 in
  • Color
    Black
  • Material
    HDPE;Steel
Square Glide - ; ;

STI1200B

Price Range
$0.6518 - $0.23

Stock Levels
4617 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA
  • Finish
    Polished
Square Glide - ; ;

TAS270A

Price Range
$13.67 - $2.1114

Stock Levels
7512 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Color
    Natural
  • Material
    Steel
  • Finish
    Zinc-Plated
Square Glide - ; ;

1286363

Price Range
$20.7672 - $10.089

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286371

Price Range
$23.8471 - $11.5855

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0250A

Price Range
$20.3067 - $9.8637

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0650A

Price Range
$23.3961 - $11.3441

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - Thread Size - 5/16 in ; ;

SQM0350A

Price Range
$0.7252 - $0.3727

Stock Levels
4150 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Thread Size
    5/16 in
  • Color
    Black
  • Material
    HDPE;Steel
Square Glide - Thread Size - 5/16 in ; ;

SQM0800A

Price Range
$1.502 - $0.7723

Stock Levels
5493 In stock
Attributes
  • Compatible Tube Gauge
    10-11
  • Threaded Center
    Y
  • Thread Size
    5/16 in
  • Color
    Black
  • Material
    HDPE;Steel
Square Glide - ; ;

STI1260B

Price Range
$1.59 - $0.4104

Stock Levels
2200 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA
  • Finish
    Polished
Square Glide - ; ;

1286359

Price Range
$19.0074 - $9.2361

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286367

Price Range
$20.5031 - $9.9603

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Threaded Insert M8 60.0 mm 30.0 mm HDPE Black

498608

Price Range
$2.3113 - $0.7887

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE
Threaded Insert M8 50.0 mm 25.0 mm HDPE Black

498604

Price Range
$1.9585 - $0.6651

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE
Threaded Insert M10 40.0 mm 30.0 mm HDPE Black

498603

Price Range
$1.7092 - $0.5819

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Color
    Black
  • Material
    HDPE
Threaded Insert M10 30.0 mm 20.0 mm HDPE Black

498599

Price Range
$1.3526 - $0.4606

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Color
    Black
  • Material
    HDPE
Threaded Insert M8 40.0 mm 30.0 mm HDPE Black

498602

Price Range
$1.6039 - $0.5454

Stock Levels
188 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE
Threaded Insert M8 40.0 mm 20.0 mm HDPE Black

498600

Price Range
$1.3887 - $0.4725

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE