Menu Search

Unscrewing Rivets

In stock

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar.

  • Fast and easy installation
  • High strength and versatile
  • Colors; Black, Natural and White
  • Head Styles: Round, Truss and Mushroom
  • Crossed, Slotted and Round Socket Drive Type

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Panel Thickness Range View
USR-1132 $0.4651 - $0.8817 2000 In stock
0.63 in
0.059 - 0.236 in
USR-1131 $0.4497 - $0.8508 Request the lead time here
0.472 in
0.059 - 0.236 in
$0.3392 - $0.6431 80000 In stock
0.787 in
0.276 - 0.315 in
USR-64125 $0.6534 - $1.7563 12500 In stock
0.594 in
0.126 - 0.173 in
USR-1133 $0.4789 - $0.9071 10000 In stock
0.787 in
0.118 - 0.394 in
$0.2486 - $0.341 7000 In stock
0.252 in
0.625 in
0.252 in
$0.0996 - $0.1367 Request the lead time here
0.250 in
0.438 in
0.250 in
$0.2734 - $0.3751 Request the lead time here
0.252 in
0.625 in
0.252 in
$0.1195 - $0.164 Request the lead time here
0.250 in
0.438 in
0.251 in
$0.343 - $0.4707 Request the lead time here
0.252 in
0.563 in
0.252 in
$0.1253 - $0.172 Request the lead time here
0.250 in
0.625 in
0.251 in
$0.1195 - $0.164 Request the lead time here
0.252 in
0.563 in
0.252 in
$0.2642 - $0.3625 Request the lead time here
0.189 in
0.438 in
0.189 in
$0.0996 - $0.1367 12000 In stock
0.250 in
0.438 in
0.250 in
$0.1096 - $0.1504 Request the lead time here
0.250 in
0.563 in
0.251 in
$0.0996 - $0.1367 15000 In stock
0.252 in
0.563 in
0.252 in
$0.1146 - $0.1571 Request the lead time here
0.250 in
0.625 in
0.251 in
$0.0829 - $0.1136 Request the lead time here
0.187 in
0.438 in
0.180 in
$0.0829 - $0.1136 Request the lead time here
0.187 in
0.625 in
0.180 in
$0.1096 - $0.1504 Request the lead time here
0.252 in
0.625 in
0.252 in
  • of 4
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 6.0 mm | 0.236 in ; Panel Thickness Range 1.5 - 6.0 mm | 0.059 - 0.236 in

USR-1132

Price Range
$0.8817 - $0.4651

Stock Levels
2000 In stock
Attributes
  • Panel Thickness Range
    0.059 - 0.236 in
  • Head Diameter
    0.63 in
  • Head Height
    0.154 in
  • Anchor Length
    0.433 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 5.0 mm | 0.197 in ; Panel Thickness Range 1.5 - 6.0 mm | 0.059 - 0.236 in

USR-1131

Price Range
$0.8508 - $0.4497

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.059 - 0.236 in
  • Head Diameter
    0.472 in
  • Head Height
    0.154 in
  • Anchor Length
    0.433 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6 ; Black ; Truss ; Compatible Hole Diameter 8.0 mm | 0.315 in ; Panel Thickness Range 7.0 - 8.0 mm | 0.276 - 0.315 in

USR-1

Price Range
$0.6431 - $0.3392

Stock Levels
80000 In stock
Attributes
  • Panel Thickness Range
    0.276 - 0.315 in
  • Head Diameter
    0.787 in
  • Head Height
    0.142 in
  • Anchor Length
    0.866 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6 ; Black ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 3.2 - 4.4 mm | 0.126 - 0.173 in

USR-64125

Price Range
$1.7563 - $0.6534

Stock Levels
12500 In stock
Attributes
  • Panel Thickness Range
    0.126 - 0.173 in
  • Head Diameter
    0.594 in
  • Head Height
    0.118 in
  • Anchor Length
    0.5 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Nylon 6/6 ; Black ; Truss ; Compatible Hole Diameter 8.0 mm | 0.315 in ; Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

USR-1133

Price Range
$0.9071 - $0.4789

Stock Levels
10000 In stock
Attributes
  • Panel Thickness Range
    0.118 - 0.394 in
  • Head Diameter
    0.787 in
  • Head Height
    0.157 in
  • Anchor Length
    0.551 in
  • Rivet Type
    Screw Rivet
Screw-In Rivet - Impact-Modified Nylon 6/6 ; White ; Truss ; Compatible Hole Diameter 6.4 mm | 0.252 in ; Panel Thickness Range 6.4 mm | 0.252 in

61AST25100

Price Range
$0.341 - $0.2486

Stock Levels
7000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
Screw-In Rivet 0.750 in 0.250 in Black Nylon

61APR25075B

Price Range
$0.1367 - $0.0996

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
Screw-In Rivet 1.000 in 6.4 mm Black Nylon;Steel

61AST25100B

Price Range
$0.3751 - $0.2734

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
Screw-In Rivet 1.500 in 0.250 in Black Nylon

61APR25150B

Price Range
$0.164 - $0.1195

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    1.500 in
Screw-In Rivet 1.500 in 6.4 mm Black Nylon;Steel

61ASM25150B

Price Range
$0.4707 - $0.343

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
Screw-In Rivet 1.500 in 0.250 in Black Nylon

61APT25150B

Price Range
$0.172 - $0.1253

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
Screw-In Rivet 1.500 in 6.4 mm Black Nylon

61APM25150B

Price Range
$0.164 - $0.1195

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    1.500 in
Screw-In Rivet 0.750 in 4.8 mm Black Nylon;Steel

61ASR18075B

Price Range
$0.3625 - $0.2642

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.189 in
  • Compatible Hole Diameter
    0.189 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
Screw-In Rivet 0.750 in 0.250 in Black Nylon

61APF25075B

Price Range
$0.1367 - $0.0996

Stock Levels
12000 In stock
Attributes
  • Panel Thickness Range
    0.250 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.438 in
  • Head Height
    0.108 in
  • Anchor Length
    0.750 in
Screw-In Rivet 1.000 in 0.250 in Black Nylon

61APM25100B

Price Range
$0.1504 - $0.1096

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in
Screw-In Rivet 0.750 in 6.4 mm Black Nylon

61APM25075B

Price Range
$0.1367 - $0.0996

Stock Levels
15000 In stock
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.563 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw-In Rivet 1.250 in 0.250 in Black Nylon

61APT25125B

Price Range
$0.1571 - $0.1146

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.251 in
  • Compatible Hole Diameter
    0.250 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.250 in
Screw-In Rivet 0.750 in 0.187 in Black Nylon

61APR18075B

Price Range
$0.1136 - $0.0829

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.438 in
  • Head Height
    0.125 in
  • Anchor Length
    0.750 in
Screw-In Rivet 0.750 in 0.187 in Black Nylon

61APT18075B

Price Range
$0.1136 - $0.0829

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.180 in
  • Compatible Hole Diameter
    0.187 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    0.750 in
Screw-In Rivet 1.000 in 6.4 mm Black Nylon

61APT25100B

Price Range
$0.1504 - $0.1096

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Head Diameter
    0.625 in
  • Head Height
    0.110 in
  • Anchor Length
    1.000 in