Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.1715 - $0.1899 | 8000 In stock |
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
0.154 - 0.157 in
3.9 - 4.0 mm
|
||
| $0.27 - $0.3703 | Request the lead time here |
0.189 in
4.8 mm
|
0.625 in
15.9 mm
|
0.189 in
4.8 mm
|
||
| $0.2198 - $0.3016 | Request the lead time here |
0.252 in
6.4 mm
|
0.438 in
11.1 mm
|
0.252 in
6.4 mm
|
||
| 61APT25100 | $0.0996 - $0.1367 | 250000 In stock |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.252 in
6.4 mm
|
|
| 61APF25056 | $0.0998 - $0.1369 | 7000 In stock |
0.250 in
6.4 mm
|
0.437 in
11.1 mm
|
0.250 in
6.4 mm
|
|
| $0.3905 - $0.4327 | 79500 In stock |
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
0.094 in
2.4 mm
|
||
| $0.1886 - $0.209 | 1000 In stock |
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
0.157 in
4.0 mm
|
||
| $0.227 - $0.2515 | 46000 In stock |
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
0.157 in
4.0 mm
|
||
| $0.2495 - $0.2764 | 1000 In stock |
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
0.157 in
4.0 mm
|
||
| $0.1626 - $0.2008 | 4000 In stock |
0.252 in
6.4 mm
|
0.705 in
17.9 mm
|
0.142 in
3.6 mm
|
||
| $0.1715 - $0.1899 | Request the lead time here |
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
0.157 in
4.0 mm
|
||
| $0.1123 - $0.1386 | 42000 In stock |
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
0.157 in
4.0 mm
|
||
| $0.0996 - $0.1367 | 1000 In stock |
0.250 in
6.4 mm
|
0.437 in
11.1 mm
|
0.251 in
6.4 mm
|
||
| $0.0753 - $0.1033 | 392000 In stock |
0.187 in
4.7 mm
|
0.625 in
15.9 mm
|
0.180 in
4.6 mm
|
||
| 61APR18075 | $0.0753 - $0.1033 | 5000 In stock |
0.187 in
4.7 mm
|
0.437 in
11.1 mm
|
0.180 in
4.6 mm
|
|
| $0.0996 - $0.1367 | 10000 In stock |
0.250 in
6.4 mm
|
0.562 in
14.3 mm
|
0.251 in
6.4 mm
|
||
| $0.0753 - $0.1033 | 34000 In stock |
0.187 in
4.7 mm
|
0.563 in
14.3 mm
|
0.180 in
4.6 mm
|
||
| $0.114 - $0.1564 | 19000 In stock |
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.251 in
6.4 mm
|
||
| $0.0906 - $0.1243 | Request the lead time here |
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
0.250 in
6.4 mm
|
||
| $0.1041 - $0.1428 | 1000 In stock |
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.251 in
6.4 mm