Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.0996 - $0.1367 | 12000 In stock |
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
0.250 in
6.4 mm
|
||
| $0.1096 - $0.1504 | Request the lead time here |
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
0.251 in
6.4 mm
|
||
| $0.1096 - $0.1504 | Request the lead time here |
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
0.251 in
6.4 mm
|
||
| $0.0829 - $0.1136 | Request the lead time here |
0.187 in
4.7 mm
|
0.563 in
14.3 mm
|
0.180 in
4.6 mm
|
||
| $0.343 - $0.4707 | Request the lead time here |
0.252 in
6.4 mm
|
0.438 in
11.1 mm
|
0.252 in
6.4 mm
|
||
| USR-1133 | $0.4789 - $0.9071 | 10000 In stock |
|
0.787 in
20.0 mm
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
|
| USR-64125 | $0.6534 - $1.7563 | 12500 In stock |
|
0.594 in
15.1 mm
|
0.126 - 0.173 in
3.2 - 4.4 mm
|
|
| USR-1131 | $0.4497 - $0.8508 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
|
| $0.3392 - $0.6431 | 80000 In stock |
|
0.787 in
20.0 mm
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
||
| USR-1132 | $0.4651 - $0.8817 | 2000 In stock |
|
0.63 in
16.0 mm
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
|
| $0.1096 - $0.1504 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.252 in
6.4 mm
|
||
| $0.0996 - $0.1367 | 15000 In stock |
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.252 in
6.4 mm
|
||
| $0.1146 - $0.1571 | Request the lead time here |
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.251 in
6.4 mm
|
||
| $0.0829 - $0.1136 | Request the lead time here |
0.187 in
4.7 mm
|
0.625 in
15.9 mm
|
0.180 in
4.6 mm
|
||
| $0.2969 - $0.4073 | Request the lead time here |
0.189 in
4.8 mm
|
0.625 in
15.9 mm
|
0.189 in
4.8 mm
|
||
| $0.0829 - $0.1136 | Request the lead time here |
0.187 in
4.7 mm
|
0.438 in
11.1 mm
|
0.180 in
4.6 mm
|
||
| $0.1098 - $0.1506 | Request the lead time here |
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
0.250 in
6.4 mm
|
||
| $0.2642 - $0.3625 | Request the lead time here |
0.189 in
4.8 mm
|
0.625 in
15.9 mm
|
0.189 in
4.8 mm
|
||
| $0.343 - $0.4707 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.252 in
6.4 mm
|
||
| $0.0996 - $0.1367 | Request the lead time here |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
0.252 in
6.4 mm