Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Aluminum

 (9 product groups)


Threaded Rectangular Tube Inserts

Threaded Rectangular Tube Inserts have internal threads to accommodate adjustable leveling feet and the ribbed design accommodates multiple tube gauges.

Flat Cable Clamp - Adhesive Mount, Aluminum

Flat Cable Clamp have an adhesive mount, it is quick and easy to install in a tight space application due to its low profile. It is made of durable and lightweight materials.

Ideal to secure flat cables, wires, and cords. It is commonly used in a range of applications, including computer and electronic equipment, automotive and aerospace industries, and other industrial settings.

  • Material: Aluminium
  • Colour: Natural

Plastic Pull Handles - Female Arch

Female plastic arch handles are commonly used on doors, drawers and cabinets for ergonomic grip and aesthetic appeal. These handles have a curved shape designed to fit comfortably into the grip. Easy to install and remove, they are lightweight and provide a clean finish. Corrosion and impact resistant. Used in retail, cabinet and furniture applications.

Consideration should be given to the type of fixing required for installation and whether additional hardware, such as screws or bolts, is required.

  • Material: Steel, Die Cast Zinc Alloy, Aluminium
  • Colors: Black, Natural

Heavy-Duty Support Clamp

Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:

  • NM-R has a rib surrounding the clamp's inside to hold the cable bundle, and its eyelet is crimped to the top leg.
  • NM-F has no rib on the inside of the clamp, and the eyelet legs protrude through the bottom hole.

Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.

  • Colour: Grey, Natural
  • Material Flammability Standard: UL94 V-2

Cable Clamps - Adhesive Mount, Aluminum, 1 Arm

Cable Clamps are quick and easy to install thanks to their strong adhesive mount. Ideal for securing lightweight cables, wires and cords. The clamps have a flexible arm that bends around a bundle, which makes them lighter but also durable.

This type of cable clamp is low profile and usually takes up little space.

  • Colour: Aluminium.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

Aluminum Sticky Klip

Light-weight and durable, these adhesive mount aluminum clamps are easily installed and have two flexible arms used to hold wire bundles.

Aluminum P-Clamp

Aluminum P-Clamp is ideal for securing, grounding and routing cables. Available for bundles from 1/8" - 1-1/4" and mount securely with a #10/M5 screw or other fastener. Made from aluminum.

Wire Clip - Adhesive Mount, Flexible Aluminum, Foam Coating

A soft aluminum clamp that can be fastened into desired position with a double-sided foam tape for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Weld-On Hinges - Bullet

Bullet Weld On Hinges, also commonly known as Weld On Barrel Hinges, operate by a very simple design. They are a secure, versatile hinge that is highly durable.

Our range of Weld-On Bullet Hinges can be used on flat surfaces for easy welding, and can be mounted in several configurations. Available in a choice of materials, including; Steel, Steel with a Brass Pin, Aluminum and Stainless Steel.