For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(5 product groups)
The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and color options. The non-adhesive version of the 3:1 tubing is highly flexible and is widely used for electrical insulation as it protects in-line components, disconnects terminals and splices with its high insulation and excellent resilience. It also bundles wires for very flexible light-duty harnesses. It can be used to identify or color-code wires, cables, terminals and components
The range of general purpose Heat-Shrink Tubing is versatile in terms of application possibilities and style and color options. With a low shrinking temperature, high flexibility and superior mechanical strength this product is widely used in the fields of communication, electronics and specialist vehicles. An array of color options are available.
Adhesive-Lined Heat Shrink Tubing provides insulation and sealing on applications like wire harnesses and splices. This tubing is available in a variety of colors to code components and is RoHS compliant. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
The range of general purpose Heat-Shrink Tubing is versatile in terms of application possibilities and style and color options. With a low shrinking temperature, high flexibility and superior mechanical strength this product is widely used in the fields of communication, electronics and specialist vehicles. The yellow and green striped version is highly flame-retardant, has a high UV-resistance and has excellent physical, chemical and electrical properties.
Clear Heat Shrink is a shrinkable plastic tube used for wire insulation, providing resistance from abrasion as well as environmental protection. Heat Shrink Tubing is suitable for use with stranded and solid wire conductors, connections, joints and terminals in a range of electrical applications and assemblies. It can also be used in the appliance, automotive and on consumer goods applications.
Our Clear Shrink Tubing is made from Crosslinked Polyolefin that is 100% transparent (clear). It is commercial grade for general applications where flame resistance is not required.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue