Menu Search

We found 590 product types for nylon locking cable ties

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.


Standard Cable Ties - Locking, Nylon, Colored

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.

Standard Cable Ties - Locking, Polypropylene

Polypropylene locking cable ties offer chemical resistance in harsh conditions. These ties are not hydroscopic and are unaffected by variations in moisture levels.

Standard Cable Ties - Locking, Weather-Resistant

The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.

Standard Cable Ties - Locking, Heat Stabilized

UL94 V-2 heat stabilized cable ties are ideal for applications where heat is generated or present. Heat Stabilized cable ties offer greater stability properties in harsh environments.

Cable Ties - Double-Headed/Nylon

Double-Headed Cable Ties are designed to keep two wire bundles separate

Cable Tie Guns - Stainless Steel Ties

Cable tie guns offer a quick and easy installation of cable ties. Squeeze the two handles together to cause the tie to loop together and give tensile strength to the tie and creating a secure fastening around you wires or other application.

Marker Cable Ties

Cable Marker Ties, are simply Marker Ties, are a quick and highly effective way of securing and marking cable bundles. Marker Cable Ties are particularly handy in environments like open-plan offices and other communal working spaces, when identification of cables may be needed.

This Marker Cable Tie range has all of the benefits of a standard cable tie, with the added advantage of an identification tag. The cable tie marker tag can be imprinted or written on with markers, with names or other quick identifiers - helping you to organise and easily maintain your cable bundles, as well as keeping workspaces safe and tidy.

Our Marker Tie range is made from Natural Nylon 6/6, and the tie marker material is UL94 V2 flame resistance rated.

Standard Cable Ties

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.

Belt Cable Ties

Belt Cable Ties are ideal for simple bundling of electrical wires. Belt ties are convenient and effective and the range supports three different types. The ties feature a flexible design and have a quick release mechanism. They are supplied in either natural or black PE

Releasable Cable Ties

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Cable Tie Mounts - Hook & Loop Ties, Snap-In

These Cable Tie Mounts are designed to hold hook and loop cable ties. They snap into a square hole and are available with different spacer lengths.

Ball Cable Ties - Labeled

Nylon beaded tie with integral label area for writing. Permanent ink pens, felt tip pens, and pressure-sensitive adhesive labels can be used on polished label area. The LP pointed version can be used to pierce thin materials. The LB version has a blunt tip for general use.

Mounting Cable Ties - Screw

These Push-in mount cable ties offer a built-in spacer and are designed for fast installation and also have the added support of tension wings.

Stainless Steel Cable Ties

Our range of Metal Cable Ties is made from 304 and 316 grade Stainless Steel. These Stainless Steel Cable Ties, also known as Stainless Steel Wire Ties, are self-locking. They can also easily be installed by hand.

Stainless Wire Ties are ideal for bundling and securing a wide range of cables, wires, and other assemblies in a variety of environmental conditions.

Stainless Cable Ties are resistant to extreme temperatures. Stainless Steel Ties offer great strength and durability.

  • No screw hole
  • Uncoated, Natural finish
  • UL E309388 rated

Cable Tie Mounts - Hook & Loop Ties, Screw Mount

Hook & Loop Cable Tie Mounts secure hook & loop cable ties when screwed onto a panel. These holders are available with mounting holes to fit two different screw sizes.

Hook & Loop - Standard Cable Ties

Hook and Look Cable Ties with a VELCRO® brand loop made from Nylon knit, and a Low Density Polyethylene (LDPE) hook. The hook and loop materials mate together easily.

These ties will not crush the cables being tied together, making them an ideal choice for fragile cable assemblies. Hook Loop Cable Ties are easy to assemble and remove - they can be fastened and released several times. This make them highly economical and a sustainable solution.

Our Hook and Look Cable Tie range is available in several color options, including; Black, Blue, Green, Orange, Red and White.

Beaded Cable Ties - Screw Mount

A Beaded Cable Tie is designed to allow easy applicable and release of a cable, while preventing slipping. Our range has a screw mount design that is easily and securely mounted with a #12 (M5) screw.

These Screw Mount Cable Ties are available in a choice of two material options; Polypropylene (PP) and Nylon 6/6. PP is a highly flexible material. Both material options have flame resistance; the PP option has a UL94 HB rating and the Nylon Screw Cable Ties are UL94 V2 flame rated.

Screw Mount Ball Cable Ties are ideal for fastening to metal or wooden panels, and the screw mount cable tie can also be bolted into place.

  • Color: Natural

Beaded Cable Ties - Standard, Removable

Beaded Cable Ties are designed to allow easy application and release of the cable while preventing slipping.

Beaded Cable Ties - Push Mount

Beaded Cable Ties are designed to allow easy application and release of the cable while preventing slipping. Push Mount Ties facilitate the simple and secure fastening to a panel.

Mounting Cable Ties - Adhesive Mount

Adhesive fastened mounting cable ties offer a cable tie and a mount all in one for fast installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Hook & Loop Cable Ties, Plenum-Rated

Hook and loop cable ties are commonly used for bundling cables and wires. Our Standard Tie Plenum-Rated rated hook and loop cable ties meet UL94 V-2 requirements, are maroon in color and are available in various lengths to suit your application.

Mounting Cable Ties - Push-In, Tension Wings

These Push-in mount cable ties offer fast installation and also have the added support of tension wings.

Mounting Cable Ties - Push-In, No Tension Wings

Push-in fastened cable ties offer a cable tie and mount all in one for fast installation.

Standard Cable Ties - Releasable, Thumb Press

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism. The thumb press mechanism allows for quick and easy installation and cable tie removal without additional tools.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: Nylon, PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2

Cable Tie Mounts - Hook & Loop Ties, Low Profile, Adhesive/Screw Mount

This hook and loop cable tie mount secures a hook and loop cable tie and can be fastened by screw or adhesive. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • of 24