Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

PCB Mounting

 (28 product groups)


Screw Grommets - Natural, Square Hole

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

PCB Spacer - Push-In/Wide Base

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Support Pillars - Screw Down

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

PCB Edge Locking Supports - Snap-In

Edge Locking Supports provide a secure hold on the side of the PCB and the snap-in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

PCB Standoffs - Hexagonal/Threaded/Self-Tapping

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

PCB Edge Locking Support - Screw Mount

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Support Pillars - Locking/Metric Reverse

These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

PCB Card Guides - Vertical/Threaded/Plastic Pin

Vertical Card Guides have a secure, locking Threaded Plastic Pin to hold PCB boards in place and are easily engaged and disengaged with a finger press. These tension guides support boards vertically and the double channel permits side-by-side mounting.

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

Hex Standoffs are mostly commonly used to create a space between two objects, often helping to position them correctly. Our range of Plastic Standoffs have a female to female connection type, and are designed to be installed by hand - so there is no requirement of assembly equipment.

Our range feature Hex Standoff Metric spacers made from Black 25% Glass Filled Nylon 6. Internal threads are mounted with either an M3 or M4 screw. Our Nylon offering extends to a Nylon Standoff Spacer series made from Natural Nylon 6/6 with a flame resistance rating of UL94 V2.

We also have a range of Polyether Ether Ketone (PEEK) Hex Threaded Standoffs that are Light Brown in appearance. This premium option has a heat resistance rating of UL94 V0 and can withstand heat up to 365F. They possess excellent mechanical strength and stiffness, as well as resistance to alternating tensile and bending loads.

PCB Support Pillars - Locking/Teardrop/Threaded Male

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap-lock teardrop nose that holds the PCB in place. It is very small and has a very low profile.

Self-Adhesive PCB Support Pillars - Non-Locking

Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

PCB Support Pillars - Dual-Locking/Arrowhead/Arrowhead

These spacers are easily mounted by hand. The ends are arrowhead fasteners and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

PCB Card Guides - Horizontal/Snap-In/Multi Panel

Multi Panel Snap-In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.

PCB Support Pillars - Locking/Bayonet Nose/Threaded Female

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.

PCB Support Pillars - Locking/Bayonet Nose/Threaded Male

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap-lock bayonet nose that holds the PCB in place.

PCB Supports - Locking Two-Prong Cupped/Locking Bayonet

These spacers are easily mounted by hand. One end is a locking bayonet nose that easily locates the mounting hole. The other hole is a low-profile 2-prong fastener with a cupped base to seal the hole and provide stability. Available in 2 different hole diameters, .156 and .125 in many different spacer lengths.

PCB Standoffs - Hexagonal Bottom /Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Self-Adhesive PCB Support Pillars - Snap-Locking/Low Profile

Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space-saving capabilities. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

PCB Support Pillars - Arrowhead Snap-Lock/Teardrop Snap-Lock

These spacers are easily mounted by hand.One end has an arrowhead fastener and is held firmly in place with tension wings. The other end is a teardrop fastener that holds firmly and goes into a very small hole leaving very little protrusion

PCB Support Pillars - Reverse Dual-Locking/Snap-Fit/Bayonet Nose

These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.

PCB Supports - Locking Two-Prong Cupped/Locking Two-Prong Cupped

These spacers are easily mounted by hand. Both ends have a low profile two-prong fastener with a cupped base to seal the hole and give stability. Available in two different hole diameters, .156 and .125 in many different spacer lengths.

PCB Support Pillars - Two-Prong Snap-Lock/Two-Prong Snap-Fit

Essentra's range of PCB Spacers, Pillars & Supports includes these PCB Support Pillars made from Nylon 6/6 with a flame resistance rating of UL94 V2.

Also known as PCB Lock; these PCB Pillars are mounted on both sides with a low profile, two-prong fixing. One end of the PCB Support is locking and the other is a releasable snap fit connection.

Color: Natural

Screw & Lock Support - Non-Locking, Bayonet Nose, Threaded Male

These Screw and Lock Supports are a two-piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.

Edge Locking Support - Rivet Mount

Edge Locking Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

  • of 2