For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Grommet is used by inserting the "unflipped" grommet into the hole, forming dies on each side of the hole that are pressed together until the grommet flips over itself, creating a flange on both sides of the hole. Meets NAS 1368 standard.
The stepped sleeve can be cut to your specific requirements, and can suit a range of cable diameters. They protect cables passing through panels and they act as a blanking plug until cut.
Sealing Grommets, commonly known as a Cable Seal Grommet, are self sealing grommets that are ideal for use in oily and greasy environments. They easily snap into round holes, without any need of special tools.
We provide a range of IP67 sealed products, that we also refer to as IP67 Light Tight Grommets which are made from gray (LTG-199017) Ethylene Propylene Diene Monomer (EPDM).
The IP67 grommet confirms to IP67 standards for watertight seal, and acts as a blanking plug until a cable is installed. The cable seal grommet is also designed to withstand vibration.
Acting as a buffer and absorbing vibrations, our spacers and Vibration mount standoffs, are suitable for applications where movement in stationary machinery is unavoidable. These products are designed to Also help with noise reduction.
Grommet Hole, also known as Hole Grommets, are intalled on the diameter edge of a panel hole or knockout. They protect passing wires, cables, tubes and hoses from damage caused by sharp edges and objects, and chaffing.
Our Hole Grommet range includes Rubber Hole Grommets made from Styrene Butadiene (SBR). The material has a tensile range of 30 to 100psi, and a temperature range between 225F to -50F. These Hole Grommets install instantly by simply and easily snapping into a hole. They benefit from excellent adhesion, and are designed to fit standard sheet metal holes.
Also available are Flexible Hole Grommets that are made from Standard and Flexible Polyvinyl Chloride (PVC), Thermoplastic Rubber (TPR), and Thermoplastic Elastomers (TPE). The Standard PVC material is non-staining, and has resistance to ozone, acids, sunlight and has excellent aging qualities. The TPE options have a flame resistance rating of UL94 HB, with a temperature range from -58F up to 203F. They are also suitable for outdoor use in accordance with UL 746C.
Quick Fit Grommets snap neatly and quickly into position.
A Desk Grommet, or Desk Cable Grommet, makes for a highly effective and efficient way to organize electrical cables. A type of cable grommet, the Rectangular Desk Grommet is made from a choice of Acrylonitrile Butadiene Styrene (ABS) or Polypropylene (PP).
Wire management grommets are used extensively on office furniture and computer desks, to eliminate the clutter of wires and cables. The Rectangular Cable Grommet has a black textured finish, and is available in four style options.
Round Desk Grommets, also known as Counter Grommets, are used extensively for office furniture and on computer desks to eliminate the clutter of wires and cables.
These Computer Table Grommets are round in shape and available in various types and styles; most can be coordinated to match the color of your desk surface.
Our Round Desk Grommet range comes in either Acrylonitrile Butadiene Styrene (ABS) or Polystyrene (PS) materials, with either a polished or textured surface finish.
Our Flexible Grommets are a Push In Grommet made from Polyethylene (PE) and Thermoplastic Elastomers (TPE). Push In Grommets are a low-cost solution when applying a pass-through on tables, desks and other work stations, when routing cables and wires for computers. telephone and other desktop equipment.
These Push-In Plastic Grommets are ideal for applications where space is limited, and flexibility and appearance are important. Our Push-In Grommets are dust tight. The Push Grommet provides quick and easy mounting, and is suitable for enclosures with more and .079 inch (2mm) thickness.
Table Umbrella Grommets are intended to be placed in the centre of an outdoor table to hold and secure an umbrella. It protects tables from umbrella damage and keeps them in place, preventing them from sliding or falling.
Are quick and easy to install or remove by press fit, and when not used with an umbrella, the cap finishes the table. Weather-resistant and able to withstand exposure to the elements, ensuring that they provide reliable performance over time.
Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Two-sided cut-outs have the central film in the center of the grommet
Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. One-sided cut-outs have the central film to one side of the grommet
Screw Grommets provide a quick, positive securing of panels or PCBs. The tightened screw provides a secure lock as the legs expand and they are recommended for securing heavy PCB components.
Screw Grommets provide a quick, positive securing of panels or PCBs. The tightened screw provides a secure lock as the legs expand and they are recommended for securing heavy PCB components.
Screw Grommets provide a quick, positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outwards eliminating the need for a nut. These go in a round/oblong hole that prevents rotation.
Attaches to a circuit board for ease of pulling out and pushing back into position. Curved tab for fingertip grip, Snaps into two .125" dia. holes in a 1/16" NOMINAL BOARD.
These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
PCB Card ejectors aid card insertion and extraction. Leverage against guide rack or chassis ejects board. Prevent undue stresses and protect the components, circuitry and connectors in PCB support systems. CBE - Snaps into .109" hole. RCP - Spring Pins for installation supplied.
PCB Mounting Blocks are a useful tool for mounting printed circuit boards and small panels at right angles within equipment. These blocks are a quick and easy replacement for aluminum brackets for secure mounting.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
Card ejectors are fitted to PCBs to aid removal of the card from a restricted space. PCB Pullers and Ejectors are mounted directly onto the board, providing a handle so the technician can pull the board without touching any of the circuitry. Ejectors act as a lever, using mechanical force against a guide rack or chassis to move the board out. Level action ejectors aids card insertion and extraction
These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack
These Male / Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue