Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

EPDM Push-Fit

 (1 product group)


First Thread Protection Plugs

First Thread Protection Plugs are used to provide masking to the first thread of standard female threads. They feature an ergonomic pull-tab that allows for simple installation and removal.

Suitable for a range of masking applications that include; powder coating. e-coating, plating and anodizing.

The range is available in different material options. Silicone is a premium masking material due to its high temperature rating. EPDM is an economical material with lower heat resistance, but superior chemical resistance. Both material options can be used multiple times.

Materials: Silicone 600F (316C) and EPDM 425F (218C)Colors: Natural and BlackHardness: Durometer (Shore A) 50+5