For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(5 product groups)
Two-Piece Rivets are part of a two piece fastening solution that is used with an Edge Connector assembly (available to buy separately).
The range is comprised of a Body (piece "A") and a Pin (piece "B"), which are sold separately. The Body is inserted through the connector and through the application chassis. The Pin is then pushed or tapped into the Body to secure the connector to the chassis.
The Pin can later be removed to allow for connector replacement or maintenance.
A Snap Lock Pin, also known as a Push In Fastener Pin, creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.
Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.
This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.
Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.
Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.
These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.
Mounting Button Push-In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as electrical and PCB applications.
The tension wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board
Our range features two types. Type 1 snap-locks into a 0.156 inch diameter hole and Type 2 snap-locks into a 0.187 inch diameter hole.
Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which is available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our product range offers good electrical insulation properties, as well as resistance to vibration, abrasion and corrosion.
Available in a variety of sizes and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue