For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Circular Connect Caps are a cost-effective way to protect connectors during transit and storage. They prevent the connection from the ingress of dirt, dust and moisture.
The caps have a flanged design that allows for easy fitting and removal by hand. The caps can be used to protect connectors with standard threads, with options suitable for electrical connectors per Military Specifications 90376.
FC Connector Port Dust Caps are threaded onto FC connector adapters to provide protection from outside elements. The cost-effective HDPE material is durable and available in a variety of colors.
Connector Dust Caps and Plugs with Chains are threaded onto connector adapters when unmated to provide mechanical and environmental protection. The stainless steel material is suitable for harsh conditions.
Environmental Dust Caps are a type of Connector Port Cap that have a lanyard.
Made from Black Polyvinyl Chloride (PVC); they provide environmental protection to various connectors. The molded-on lanyard that is attached to the connector helps prevent loss of cover.
Connector Adapter Dust Caps provide environmental protection for SMA, ST, and FC connector adapters. The flexible PVC material is durable and provides a snug fit.
ST Connector Dust Caps provide environmental protection to ST connector ports. The flexible TPE material is durable and provides a snug fit while the molded-on lanyard prevents the loss of the cap.
Our PVC screw-on wire connectors are easy to use by simply stripping wires and screwing onto the connector with an inserted spring. Available in various colors and sizes to suit your applications.
Flanged caps are designed to protect threaded connectors or fittings but are used to fit both threaded or round surfaces. You can assemble or remove these caps by hand or automated equipment.
Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.
The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.
Uniscrew Caps are intended to fit into the screw hole for a seamless, flush look. Their function is to conceal the screw heads, which can accommodate most sizes. These caps are connected to a washer by a hinge that folds neatly when inserted into the cap.
The durable material protects against damage, dirt, moisture and corrosion during storage and shipping. They are easy to install simply by push fit and are often used in furniture assembly, automotive interiors, and electrical equipment.
A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
USB Connector caps are a protective dust cover for USB-A Connectors.
Hose Washer Caps are applied on hose and tube ends in order to prevent them from sliding over the fittings.
Paper Tapered Caps and Plugs are made from crepe paper and are suitable for painting or powder coating applications. They can withstand temperatures up for 205 degrees Celsius and are a cost-effective alternative to silicone. They are made from a blend of post-consumer and virgin materials and are themselves recyclable.
These Tapered Round Leg Tips are designed to provide exceptional protection and stability to furniture and equipment. They are durable and prevent wear and tear on protruding rods and bars and cover sharp edges of leg tubes.
It can be used for protection, is quick and easy to push into place, gives a neat finish to tubular products, and is flexible for easy fitting. Commonly used as a safety cap on protruding steel wire, rods or bars.
Angle Iron End Caps, also known as Angle Iron Covers or just Iron Angle, are an affordable answer to the problem of protecting floors from the sharp edges of angle furniture.
Angle Iron Caps are also used as caps on metal bed frames and shelves. They will not rust, and will also eliminate the cost of welding steel closures.
Round Ferrule Caps are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Grease Fitting caps are made of soft yellow vinyl and guard grease fittings against dirt and moisture. The cap is easily applied and an inner lip adds a secure fit to grease fittings used in mechanical systems to feed lubricants into the bearing.
These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.
Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.
Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.
Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.
Our range fits DIN 748, IEC 600-72 and ISO R775.
A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.
A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.
Stretch Fit Cover caps are designed to mask awkward shapes and protect against dirt and moisture during storage and shipping. They have an elasticated bottom to hold it onto the mating part. This can also be used as a general paint mask in ambient temperature environments.
They are able to cover a wide range of diameters and shapes of parts such as furniture, for added versatility. It withstands temperatures up to 60 C | 140 F, and are reusable due to their material.
A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.
Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.
Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue