Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

PVC Flat Cable Clamp

 (3 product groups)


Flat Cable Clamp - Adhesive Mount, Top Lock

Clamp is secured with adhesive over flat ribbon cables. Low profile for limited space applications. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - Adhesive Mount, D-Style

D-style Adhesive Mount Cable Clamps have an acrylic adhesive base, making mounting and removing quick and easy. It securely collects, routes, and locks cables and wires. Ideal for use on a variety of surfaces, such as walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Adhesive Mount U-Clamp

Adhesive Mount U Clamps are used to hold and lock bundles securely. They are ideal for holding cables, wires or other small items to a surface.

Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.

  • Material: Polyamide (PA), Polyphenylene Ether (PPE), and Polyvinyl Chloride (PVC)
  • Colour: White, Grey, and Natural
  • UL94 V0, UL94 V1, and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.