Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Flat Cable Clamp

 (10 product groups)


Cable Clamps - Plug-In, Locking

These clamps are designed to be able to open and close for easy install and removal of wires. Large contoured base ensures stable mounting.

Flat Cable Clamp - Snap-In, Top Lock, Removable

Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Flat Cable Clamp - Adhesive Mount, Top Lock

Clamp is secured with adhesive over flat ribbon cables. Low profile for limited space applications. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Flat Cable Clamp - Snap-In, Top Lock, Mini

Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The clamp's small size enables use in confined locations where larger clamps might not be practical. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Cable Clips - Adjustable/Adhesive Mount

Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes and are good in high-vibration applications; these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - Adhesive Mount, D-Style

D-style Adhesive Mount Cable Clamps have an acrylic adhesive base, making mounting and removing quick and easy. It securely collects, routes, and locks cables and wires. Ideal for use on a variety of surfaces, such as walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

SHR Clips

SHR clips are designed to hold the size 20 and 25 Essentra Slit Harness Wrap (SHR Series). Four different mounting types; snap-lock into either a round hole or square hole, screw mount and adhesive mount. Internal rib grips the wrap for a secure hold. Releasable latch that allows for maintenance.

Flat Cable Clamp - Two-Piece

The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.

The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Flat Loop Clip

Flat Loop Clips are fasteners designed to hold cables, wires, and rods in place securely. It features a flat design with a loop on the end, allowing it to easily slide over the edge of a surface and lock in place. It also features a release tab for fast and quick removal of the clamping action.

It is easy to use for quick installation and removal. It is used in the automotive, medical and electrical industries.

  • Material: Nylon, HDPE
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Adhesive Mount U-Clamp

Adhesive Mount U Clamps are used to hold and lock bundles securely. They are ideal for holding cables, wires or other small items to a surface.

Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.

  • Material: Polyamide (PA), Polyphenylene Ether (PPE), and Polyvinyl Chloride (PVC)
  • Colour: White, Grey, and Natural
  • UL94 V0, UL94 V1, and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.