Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Stainless Steel

 (13 product groups)


Replacement Cams

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc-plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890

Latch And Lock Keys

Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All of the keys for our locks and latches are available here.

Detent Pins Ring

Ring Detent Pins are used to secure, adjust, or separate joined accessories and equipment. These pins are designed with industry standard diameters, and usable lengths. They feature a convenient pull-ring for ease of use, and a chamfered tip assists in quickly locating a hole. They offer a convenient and economical way to adjust or remove accessories on a range of equipment.

Our pins come in two material options. The Low Carbon Steel option offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. The Stainless Steel option provides high strength and hardness, as well as superior corrosion resistance properties.

  • Pin Material: Grade 2 Low Carbon Steel with Clear Zinc Plating and Stainless Steel.

Retractable Spring Plungers T-Handle

Our T-Handle Retractable Pins provide a fast and convenient way to adjust or remove accessories on equipment. They work well for machining applications, such as loading pins, positioning, indexing devices, and as alignment pins.

Options include an anti-vibration lock patch that can be added on to threads. The T-shaped handle design has a lock-out feature for a hands-free environment, with a simple twist-to-lock actuation.

The Pins are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.

  • Pin Material: Stainless Steel
  • No thread relief for 1/4-20 series

Other configurations, materials and customizations are available upon request.

Retractable Spring Plungers Lever

Plunger Pins are used in machining applications, and are particularly good for applications where space is limited. They can be used as loading pins, alignment pins, for positioning and as indexing devices.

These hand-retractable L-handle pins provide a convenient and fast way to adjust or remove accessories on equipment. The pin includes a lock-out feature for a hands-free environment, with a simple twist-to-lock actuation. Additionally, an anti-vibration lock patch can be added on to the threads.

Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.

  • Pin Materials: Stainless Steel and Steel
  • Plating: Plain and Clear Zinc

Other configurations, materials and customizations are available upon request.

Quick Release Pins Ring

These Stainless Steel Ring Pins, commonly known as Positive Locking Pins, Ball Lock Pins or Push Button Pins, are used to remove accessories from equipment, and in the securing and adjustment of equipment.

The spring-loaded design offers excellent retention and safety with the positive locking mechanism. The ball detents will not collapse in without pushing of the button. The featured ring on pin handle allows for the easy attachment of an optional wire lanyard or a wire rope lanyard to help with loss prevention.

The Pin, Spindle and Button material are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.

Other configurations, materials and customizations are available upon request.

Retractable Spring Plungers Lever Short

Hand Retractable Lever Pins offer quick and convenient adjustment, and the removal of accessories from equipment. These Plunger Pins have a shortened lever handle design, which has a lock-out feature. The lock-out provides a hands-free solution with a simple twist-to-lock actuation that allows the user to make two-hand adjustments to the equipment, while the pin is held in an open (retracted) position.

Short Lever Plunger Pins are ideal for applications with limited space, and can be used for positioning, and as loading pins, alignment pins and indexing devices. An anti-vibration lock patch is available, which can be added onto threads.

These Pins are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.

  • Pin Material: Stainless Steel

Other configurations, materials and customizations are available upon request.

Retractable Spring Plungers Knurled

Knurled Knob Retractable Plunger Pins can be used in machining applications, for positioning, as loading pins, alignment pins, and indexing devices. These hand retractable pins offer a fast and convenient way to adjust or remove accessories on equipment.

These Plunger Pins have a knurled knob and a low profile design, making them a great choice for applications with limited space. A lock-out feature is available for a hands-free environment. The lock-out feature keeps the plunger pin in a retracted (open) position, allowing the user to make final adjustments on the equipment, using two hands. An anti-vibration lock patch can also be added onto threads.

Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.

  • Pin Material: Stainless Steel and Steel
  • Plating: Plain and Clear Zinc

Other configurations, materials and customizations are available upon request.

Retractable Spring Plungers Ring Pull Short

Ring Pull Spring Plungers are a great option for machining applications, and can be used for positioning, loading pins, alignment pins, and indexing devices. They provide a quick and convenient way to adjust or remove accessories on equipment.

These short retractable pins are perfect for confined spaces. They benefit from a lock-out feature, meaning the user can make final adjustments to equipment using two hands. The lock-out function keeps the pin plunger in an open (retracted) position - ideal for a hands-free environment. An anti-vibration lock patch is also available, which can be added on to threads.

Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.

  • Pin Material: Stainless Steel
  • Plating: Plain and Clear Zinc
  • No thread relief for 1/4-20 series

Other configurations, materials and customizations are available upon request.

Quick Release Pins Button

Positive Locking Pins, also known as Push Button Pins or Ball Lock Pins, provide a convenient solution for the securing, adjusting, and for the removal of accessories from equipment. Our Quick Release Button Pins have a button-style head that provides a low profile, yet fully functional push-bottom actuations.

The ball detents will not collapse in without pushing of the button. A fitting ring on the handle allows for easy attachment of an optional wire lanyard, or a wire rope lanyard to help with loss prevention.

Handle and button material comes in cast aluminum and offers lighter weight benefits to steel, while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.

  • Pin Material: Stainless Steel
  • Handle Material: Black Cast Aluminum
  • Button Material: Black Aluminum.

Other configurations, materials and customizations are available upon request.

Quick Release Pins L-Handle

Our L-Handle Quick Release Pins, commonly called Positive Locking Pins, are used to quickly secure or release adjoining equipment or accessories. They also provide a secure method of making adjustment on equipment. These Locking Pins are designed with an L-Handle for optimal control and gripping.

The Ball Locking Pins allow for excellent retention, safety and dependability. The ball detents will not collapse in without pushing of the button. A fitting ring on the L-Shaped handle allows for easy attachment of an optional wire lanyard, or a wire rope lanyard to help with loss prevention.

L-Handle and button material comes in cast aluminum and offers lighter weight benefits to steel, while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.

  • Pin Material: Stainless Steel
  • Handle Material: Black Cast Aluminum
  • Button Material: Black Aluminum.

Other configurations, materials and customizations are available upon request.

Quick Release Pins T-Handle

Our Quick Release Pins, also known as Positive Locking Pins, Push Button Pins or Ball Lock Pins, are used as a convenient yet secure way to adjust or remove accessories on equipment. These Lock Pins are designed with a T-Handle knob head for maximum grip and control. These Ball Locking Pins offer the ultimate in retention, safety, and reliability.

The ball detents will not collapse in without pushing off the button. The T-Shaped head features a pull-ring that allows for easy attachment of an optional wire lanyard. They can also be attached to a wire rope lanyard for loss prevention purposes.

T-Handle and button material comes in cast aluminum and offers a lighter weight benefits to steel while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.

  • Handle Material: Cast Aluminum
  • Button Material: Cast Aluminum
  • Pin Materials: Steel and Stainless Steel
  • Plating Material: Plain and Zinc Plated.

Other configurations, materials and customizations are available upon request.

Installation Pins

Installation pins are to be used with Card Ejectors (RCP Range) for compatibility. They are made of 302 Stainless Steel.