Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

TPR

 (4 product groups)


Body Plugs

Body Plugs, or Body Panel Plugs, are a type of hope plug made from Black Thermoplastic Elastomers (TPE). They are used in sheet metal to protect against sharp edges, and they are ideal for closing panel cavities.

Each size covers a range of panel thicknesses, and they are designed to fit standard metric holes. The TPE material is very resistant to oils, acids and alkalies, and is resistant to temperatures up to 203F (95C).

  • Provides a clean finish and a quick solution.

Center Pull Plugs

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Grommets - Standard/TPE

Grommet Hole, also known as Hole Grommets, are intalled on the diameter edge of a panel hole or knockout. They protect passing wires, cables, tubes and hoses from damage caused by sharp edges and objects, and chaffing.

Our Hole Grommet range includes Rubber Hole Grommets made from Styrene Butadiene (SBR). The material has a tensile range of 30 to 100psi, and a temperature range between 225F to -50F. These Hole Grommets install instantly by simply and easily snapping into a hole. They benefit from excellent adhesion, and are designed to fit standard sheet metal holes.

Also available are Flexible Hole Grommets that are made from Standard and Flexible Polyvinyl Chloride (PVC), Thermoplastic Rubber (TPR), and Thermoplastic Elastomers (TPE). The Standard PVC material is non-staining, and has resistance to ozone, acids, sunlight and has excellent aging qualities. The TPE options have a flame resistance rating of UL94 HB, with a temperature range from -58F up to 203F. They are also suitable for outdoor use in accordance with UL 746C.

  • Color: Black.

Blanking Plugs

Blanking Plugs are used for the sheet metal industry as a protection against sharp edge and are ideal for closing panel cavities. Rubber and plastic blanking plugs provide a clean finish and are an easy to use, quick blanking solution.

Our Polyvinyl Chloride (PVC ) and Thermoplastic Elastomer (TPE) Hole Plugs come in black. The PVC hole plug features non-staining properties. They offer resistance to ozone, acids, and sunlight - with excellent aging qualities. The TPE options is highly resistant to oils, acids and alkalis. These durable rubber hole plugs are resistant to temperatures up to 203F.
Available are a range of Threaded Rubber Plugs made from black Silicone Rubber. These threaded blanking plugs can be pushed into place using a blunt tipped tool. They are used to give water-tight protection to spare holes that need to be closed off. The silicone plug features a pull tab for super easy removal, and they provide a suitable fit for standard Metric and PG sizes.

If you're looking for something aesthetically pleasing, browse our Connector Port Plugs. Made from flame resistant Nylon 6/6 with a UL94 V2 rating. This plugs come in a choice of black or grey color options. They blank off redundant connector ports and offer a quick and easy installation solution - simply press-fit into the designated hole.

Our blanking plug range comes in an array of size options, and materials to suit your application needs.