Menu Search

We found 174 product types for Flexible pipe caps

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.


Flexible Pipe Caps

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE
  • Colour: Yellow

Flexible End Caps - Acid Resistance

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.

  • Material: Thermoplastic Elastomer (TPE) and Thermoplastic Rubber (TPR)
  • Color: Black

Flexible End Caps - High Temp

Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.

High and low temperature options are available.

  • Materials: Polyvinyl Chloride (PVC) 140F (60C) and 425F (218C)
  • Colours: Black and Yellow
  • Hardness: Durameter (Shore A) 85 +/-2

Pipe Caps

A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.

The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.

This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.

  • Material: Polyethylene (PE)
  • Colors: Black, Blue, Orange, Red and Yellow

Heavy Duty Pipe Caps

Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.

  • Used to protect the end of a pipe from dust, dirt, and other impurities.
  • Used in plumbing, heating, ventilation and industrial applications.
  • Resistance to temperatures of 66C to -40C.
Material: PE Colour: Blue, Black, Orange, Red Series Code:

Open-End Pipe Caps

Open-End Pipe Caps, are a pipe cap that protects external threads on pipe ends, rigid metal conduit ends (RMC) or intermediate metal conduit ends (IMC).

Our pipe thread cap range is made from Low Density Polyethylene (LDPE). The Pipe Thread Protector Caps are sized and designed for positive-gripping power over the threads of the pipe.

  • Colors: Black, Blue, Green, Orange, Red and Yellow.

LED Light Pipes

Vertical Light Pipes are a type of LED Light Pipe that act as a conduit to transport light from an LED to another location, while minimizing the loss of light, and making it crystal clear. LED Pipe products also provide Electrostatic Discharge (ESD) protection by isolating the PCB from potential contact.

Domed and Flat front shapes allow for flexibility of design and the Light Pipe is surface mount LED compatible. The LED Pipe is made from clear Polycarbonate (PC), which has a flame resistance rating of UL94 V0.

Flexible Protective Netting

Flexible Protective Netting stretches and wraps snugly to any shape, reducing labor costs, inventory, damage claims, and returns. Supplied on a roll in standard gauge thickness or heavy gauge if applications require more durable protection.

It is designed to provide optimum visibility, ensuring workers and visitors can easily see through the netting while providing robust protection from potential hazards. It can be easily applied and removed and does not trap or retain moisture. It is used in warehouses to protect applications with a risk of falling objects or debris.

  • Colors: Green, Blue, Red, Yellow, Brown, Orange
  • Material: HDPE, LDPE

Push-In Flexible Grommets

Our Flexible Grommets are a Push In Grommet made from Polyethylene (PE) and Thermoplastic Elastomers (TPE). Push In Grommets are a low-cost solution when applying a pass-through on tables, desks and other work stations, when routing cables and wires for computers. telephone and other desktop equipment.

These Push-In Plastic Grommets are ideal for applications where space is limited, and flexibility and appearance are important. Our Push-In Grommets are dust tight. The Push Grommet provides quick and easy mounting, and is suitable for enclosures with more and .079 inch (2mm) thickness.

  • Color: Grey

Masking Flexible Foam Cord

Flexible Foam Cord can be used like a gasket, for the masking of threads, grooves, slots and keyways.

The foam cord can be cut to a desired length and can also be used multiple times. Suitable applications include; powder coating, e-coating, plating and anodizing.

  • Material: Silicone Foam 600F (315C)
  • Color: Natural

Flexible Fiber Guide System

Fully modular, flexible system giving complete management and protection. Unique spine allows the guide to be oriented in all planes. For use with 250 and 900 micron fiber. Fiber can enter and exit at any point, without risk of fiber snagging or kinking. 25 mm maximum bend radius when flexed. Can be cut to various lengths at flexible link sections. Used in conjunction with OFFGSP-F and OFFGSP-R for mounting and raising the guide.

Fuse Covers - Quick Fit, Flexible, Transparent

Electrical insulation of components on the PCB and chassis can prevent electrical shock. Our ranges offer fuse covers and transistor insulating sleeves, mounts, rings and pads that will fit most standard transistors, fuses and other electrical components. Our insulating products are suitable for high voltage and high-temperature applications in which assembly methods such as wave soldering and potting are used. Our range of electrical insulation products can be used with screws, pin plugs and receptacles.

Grommet Strips - Metal Rolls, Extra Flexible

Flexible material because of its design. UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz.Operating Temperature range: -40C to 140C

Cable Duct - Adhesive/Screw Mount, Flexible, Slotted

Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Grommet Strips - Metal Rolls, Cushioned, Extra Flexible

Grommet Strips keep computer, telephone and other cable tidy around the work space. They are available in a variety of colors and styles.

Wire Clip - Adhesive Mount, Flexible Aluminum, Foam Coating

A soft aluminum clamp that can be fastened into desired position with a double-sided foam tape for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

PCB Support Pillars - Arrowhead Snap-Lock/Bayonet Nose Snap-Lock/Flexible

These spacers are thin, flexible spacers. This allows them to be flexed back after the PCB is installed for maintenance or repair

Pipe Chocks

Pipe Chocks are typically used to secure pipes during transportation, and stacking when in storage. Easy secured with nails, which are provided for added convenience.

Made from durable Low-Density Polyethylene (LDPE) that is resilient to environmental conditions.

  • Material: LDPE
  • Color: Orange

Ribbed Pipe-End Plugs

Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.

  • Material: LDPE
  • Colour: Red, Blue, Black

Pump Stator-Rotor Caps

Pump Stator-Rotor Caps provide maximum protection for rotor and stator pump applications. Pump Stators, also known as the pump units, are used on progressive cavity pumps that are commonly used in the oil industry.

Stator pumps are made from flexible material, which allows for easy installation and a snug fit.

  • Material: Polyvinyl Chloride (PVC)
  • Color: Black

Push-In Plugs for NPT Threads

A plug specially designed for the plugging of NPT tapered threaded fittings.

The tapered design means the product is able to plug multiple inside diameters - making it highly versatile. In order to assure a proper fit; the plug dimension should be approximately one percent larger than the inside diameter of the part (minimum of 0.020 inches).

  • Material: Low-Density Polyethylene (LDPE)
  • Colors: Blue, Yellow, Black and Red

Sucker Rod Caps

Sucker Rod Cap protects the threaded ends of sucker rods from damage or dirt. Its hexagonal head design makes it easy to install and remove with a socket wrench or open-end spanner.

Its heavy-duty part is designed to absorb the impact and shock forces generated during shipping or in-house processing. It is compatible with various sucker rod sizes and types commonly used in the oil and gas industry.

  • Material: Low density polyethylene (LDPE), Polyethylene (PE)
  • Color: Black

Butt Weld Covers

A small range of plugs that provide maximum protection and cover for butt-weld ends that feature on valves, pumps and heat exchangers.

Butt-weld Plugs feature a special reverse angle that matches the butt-weld angle and completely covers or protects the end during shipping or storage. The plug will not crack or chip and eliminates the need for plywood, masonite and fasteners. The plug can also help save on labour assembly costs.

  • Material: Polyethylene (PE)
  • Color: Blue

Sucker Rod Plugs

Sucker Rod Plugs protects the threaded ends of sucker rods from damage or dirt. It fits a sucker rod coupling by easily pushing into the coupling end, allowing an easily removal of the plug in the field.

Its heavy-duty part is designed to absorb the impact and shock forces generated during shipping or in-house processing. It is compatible with various sucker rod sizes and types commonly used in the oil and gas industry.

  • Material: Polyethylene (PE)
  • Color: Black

Socket-Weld Fitting Plug

Socket-Weld Fitting Plug protects a socket weld fitting from contaminants and environmental concerns during shipping and storage. The straight wall on the plugs OD provides a secure and friction fit with the mating parts ID. They are commonly used in the oil and gas, chemical processing, and power generation industries among others.

  • Material: PE
  • Color: Blue

  • of 7