For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
This Snap In Handle is part of our Recessed Handles range. A type of Pull Handle that's generally concealed within a housing unit.
Recessed Pull Handles do not protrude out of the assembly within which they are mounted. Instead, the Snap Handle sinks into the assembly and creates a flush exterior.
A Recessed Pull Handle is ideal for large doors, or machine covers. The Recessed Handle can be easily installed with snap-in clips.
Recessed Screw Mount Handles can be mounted flush to a door or panel with mounting studs. The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space.
Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw-mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.
Narrow Recess Seals are specially designed to reveal signs of tampering or breach, for a number of applications that require a very slim seal.
They are ideal for securing in-flight trolley's, ATM cassettes and other cart applications. The seal has an all-plastic design with an acetal jaw locking mechanism that has a higher melting point than polypropylene (PP). The seals have an easy and convenient, single-handed application.
An L-Handle range is easy to use; simply turn the handle, which activates the mechanism. A cam rotates on the inside of the handle, opening the access panel or door. This simple action alleviates stress to joints.
Our offer features HVAC Handle Locks that are supplied with two keys. They have a body and handle made from Black Nylon (30% Glass Filled Polyamide 6) and a Steel cam. The body and handle are DIN-EN ISO 1043-1 rated. Ideal for HVAC applications, they feature a removable handle for easy assembly on site. The roller cam needs less force in order to lock. These latch handles can be used for both left and right hand doors, making them ultra convenient.
Also ranged are L Handle Locks that have a quarter-turn cam latch operation. An optional 'blind version' is available and two keys are supplied. This latch handle range is available in a choice of housing materials, including; Chrome Plated and Black Powder Coated Zinc Alloy, Black Nylon and Stainless Steel. The Cam is made from Steel and the Gasket from Rubber. The Housing and Driver are DIN-EN 1774 rated.
Also included are Quarter Turn Handle Latch that are L-shaped. Available in Stainless Steel and Chrome Plated Zinc Alloy, which is DIN-EN 1774 rated. These are a pad-lockable latch with handle, and is suitable for hygienic requirements. The cams are sold separately.
Our L Handle Cam Latch range can be used in applications such as electrical panels and machinery covers.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Female plastic arch handles are commonly used on doors, drawers and cabinets for ergonomic grip and aesthetic appeal. These handles have a curved shape designed to fit comfortably into the grip. Easy to install and remove, they are lightweight and provide a clean finish. Corrosion and impact resistant. Used in retail, cabinet and furniture applications.
Consideration should be given to the type of fixing required for installation and whether additional hardware, such as screws or bolts, is required.
Right Angle Pull Handles, sometimes referred to as Plastic Angle Stock handles or Female Pull Handles. They are lightweight and provide a clean finish on applications needing a rear mounted solution. They offer a comfortable grip and are suitable for a host of applications.
Our range features size variations and styles to suit many finishes. Choose from Nylon or Acrylonitrile Butadiene Styrene (ABS) material options, all black in appearance.
Through Hole Angle Arch Pull Handle Assemblies are front mounted with ergonomic profiles for pleasing aesthetics and comfort during use. The extensive range of designs and materials are suited for various applications and environments.
Metal Pull Handles are designed to be mounted on drawers, cabinets, and other types of furniture; they can also be welded or screw-mounted. It features a flanged right-angle design, which offers a secure grip and a sleek appearance.
It is easy to install and remove using equipment or tools. Their material makes them durable and long-lasting, and shock-resistant.
Plastic pull handles with through-hole, one-sided mounting designed for doors, cabinets, and other furniture provide an ergonomic grip and aesthetic appeal. These handles feature a through-hole design, allowing screws or bolts to be used for secure attachment to the intended surface.
Corrosion and impact resistant.They can be mounted by snapping them into a panel or welded or screw mounted.
Colour: Black
Knob Detent Pins, which are also known as T-Handle Fitness Pins, are commonly used to select the weight on fitness equipment, but they can also be used on many other quick-acting fastening applications.
The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.
They feature a spring-loaded detent ball that provides a convenient and dependable quick-release mechanism that retracts when you push or pull the pin. A chamfered tip helps to quickly locate the hole.
T-Handle Knobs are available in a wide range of configurations. The T-Handle design offers a positive torquing operation and is available in studded, threaded insert and through-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.
Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).
The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.
Our T-Handle Retractable Pins provide a fast and convenient way to adjust or remove accessories on equipment. They work well for machining applications, such as loading pins, positioning, indexing devices, and as alignment pins.
Options include an anti-vibration lock patch that can be added on to threads. The T-shaped handle design has a lock-out feature for a hands-free environment, with a simple twist-to-lock actuation.
The Pins are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.
Our L-Handle Quick Release Pins, commonly called Positive Locking Pins, are used to quickly secure or release adjoining equipment or accessories. They also provide a secure method of making adjustment on equipment. These Locking Pins are designed with an L-Handle for optimal control and gripping.
The Ball Locking Pins allow for excellent retention, safety and dependability. The ball detents will not collapse in without pushing of the button. A fitting ring on the L-Shaped handle allows for easy attachment of an optional wire lanyard, or a wire rope lanyard to help with loss prevention.
L-Handle and button material comes in cast aluminum and offers lighter weight benefits to steel, while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.
Our Quick Release Pins, also known as Positive Locking Pins, Push Button Pins or Ball Lock Pins, are used as a convenient yet secure way to adjust or remove accessories on equipment. These Lock Pins are designed with a T-Handle knob head for maximum grip and control. These Ball Locking Pins offer the ultimate in retention, safety, and reliability.
The ball detents will not collapse in without pushing off the button. The T-Shaped head features a pull-ring that allows for easy attachment of an optional wire lanyard. They can also be attached to a wire rope lanyard for loss prevention purposes.
T-Handle and button material comes in cast aluminum and offers a lighter weight benefits to steel while providing rust proof properties. Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel pins provide high strength and hardness as well as superior corrosion resistance properties.
T-Handle Detent Pins are commonly used to select the weight on fitness equipment, but they can also be used on many other quick-acting fastening applications.
The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.
The T-shaped knob is fitted with a lanyard and will help prevent loss or misplacement by securing the pin to the equipment. The knob handle offers a large ergonomic design for an easy and comfortable grip. A chamfered tip helps to quickly locate the hole.
Our T-Handle Retractable Spring-Loaded Plunger Pins provide users with a convenient and fast way of making adjustments to height or length of equipment, across a variety of applications. Most commonly used for fitness equipment or racking systems.
The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.
Also known as Spring Plungers, or Pop Pins, the Retractable Pin Plungers include a weldable cylinders. The plungers also have a lock-out that holds the pin in a retracted, or open position, which allows the user to make two-hand adjustments to the equipment. The lock-out feature is optional. They are available in a choice of tip styles, including; Standard Straight, Short Tip and Tapered Tip.
The Standard Straight is the most popular tip style, and is generally used with barrel welding. Short tips are also commonly used with barrel welding, but also for applications that hide or require a shorter tip. The Tapered option is ideal for a range of applications where ease of insertion and placement is key.
These cam latches are non-locking and have a side knob for latching and un-latching. They come in zinc die cast with either a chrome or black powder finish. Each finish is available in three different grip ranges.
Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.
The cam latch provides easy fixing and has a clip assembly.
Flat Grips are ideal for finishing flat handles and capping bar stock. The flexible material has excellent insulation properties and can stretch onto slightly larger dimensions without shredding or tearing.
Cable tie guns offer a quick and easy installation of cable ties. Squeeze the two handles together to cause the tie to loop together and give tensile strength to the tie and creating a secure fastening around you wires or other application.
Screw on Rubber Bumper Feet, or simply Screw On Feet, are recessed bumpers ideally suited for use as feet on radios, television sets, house wares, small appliances, and many other products.
Our Screw On Rubber Feet are fastened by means of a screw, bolt or a rivet. As well as performing the function of a bumper foot, they can also be used as spacers or door stops.
These Screw In Rubber Feet are available in round, coved and tapered configurations. They are made from either Nylon or Low-Density Polyethylene (LDPE).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue