Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Linear Ball Bushings are used in linear motion systems and are designed to provide precise positioning along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It has a thin slot down the length of the body which closes the clearance between the inner and outer races between the balls and the shaft when installed in a tight fit housing to illiminate play.
When installed on a linear shaft, the ball bearings circulate between the inner and outer races, providing smooth, linear motion.
It can withstand temperatures from -20C to +80C. Ideal for applications that require frequent changes or fine adjustments, such as printing machines, recording equiptment, and manufacturing processes.
Material: Stainless Steel, Steel Series Code: SRL1711, SRL1708
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | d1 tol. h6 | d2 tol. h6 | l3 | l1 | d3 | w1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 164,5213 - R 235,0022 | Request the lead time here |
22.9
|
12.0
|
22.0
|
1.30
|
32.0
|
21.0
|
1.5
|
||
| R 390,8124 - R 558,3035 | Request the lead time here |
24.9
|
16.0
|
26.0
|
1.30
|
36.0
|
24.9
|
1.5
|
||
| R 322,7073 - R 460,8973 | Request the lead time here |
44.1
|
25.0
|
40.0
|
1.85
|
58.0
|
37.5
|
2.0
|
||
| R 767,1723 - R 1 096,0171 | Request the lead time here |
77.6
|
50.0
|
75.0
|
2.65
|
100.0
|
72.0
|
3.0
|
||
| R 533,754 - R 762,4208 | Request the lead time here |
60.0
|
40.0
|
62.0
|
2.15
|
80.0
|
59.0
|
3.0
|
||
| R 150,2668 - R 214,6103 | Request the lead time here |
22.0
|
10.0
|
19.0
|
1.30
|
29.0
|
18.0
|
1.0
|
||
| R 409,8185 - R 585,4267 | Request the lead time here |
14.5
|
5.0
|
12.0
|
1.10
|
22.0
|
11.5
|
1.0
|
||
| R 676,2995 - R 966,1422 | Request the lead time here |
31.5
|
20.0
|
32.0
|
1.60
|
45.0
|
30.3
|
2.0
|
||
| R 254,4042 - R 363,4912 | Request the lead time here |
31.5
|
20.0
|
32.0
|
1.60
|
45.0
|
30.3
|
2.0
|
||
| R 205,1072 - R 293,0103 | Request the lead time here |
24.9
|
16.0
|
26.0
|
1.30
|
36.0
|
24.9
|
1.5
|
||
| R 386,0609 - R 551,5722 | Request the lead time here |
22.0
|
10.0
|
19.0
|
1.30
|
29.0
|
18.0
|
1.0
|
||
| R 362,8973 - R 518,5095 | Request the lead time here |
13.5
|
6.0
|
12.0
|
1.10
|
19.0
|
11.5
|
1.0
|
||
| R 550,3843 - R 786,1784 | Request the lead time here |
22.0
|
10.0
|
19.0
|
1.30
|
29.0
|
18.0
|
1.0
|
||
| R 146,7032 - R 209,6608 | Request the lead time here |
13.5
|
6.0
|
12.0
|
1.10
|
19.0
|
11.5
|
1.0
|
||
| R 519,8954 - R 742,6228 | Request the lead time here |
13.5
|
6.0
|
12.0
|
1.10
|
19.0
|
11.5
|
1.0
|
||
| R 482,2792 - R 688,9703 | Request the lead time here |
22.9
|
12.0
|
22.0
|
1.30
|
32.0
|
21.0
|
1.5
|
||
| R 140,7638 - R 201,1476 | Request the lead time here |
16.5
|
8.0
|
16.0
|
1.10
|
25.0
|
15.2
|
1.0
|
||
| R 546,2267 - R 780,437 | Request the lead time here |
44.1
|
25.0
|
40.0
|
1.85
|
58.0
|
37.5
|
2.0
|
||
| R 282,1214 - R 403,0872 | Request the lead time here |
16.5
|
8.0
|
16.0
|
1.10
|
25.0
|
15.2
|
1.0
|
||
| R 140,7638 - R 201,1476 | Request the lead time here |
14.5
|
5.0
|
12.0
|
1.10
|
2.0
|
11.5
|
1.0