These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code: SRR3468, SRR3467, SRR3466, SRR3461, SRR3460
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d4 | Thread hand | d1 | l1 ±0.3 | Material | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1 019,1749 - R 1 358,8262 | Request the lead time here |
M14
|
30.0
|
Left Hand
|
19.0
|
45.0
|
303 Stainless Steel
|
22.0
|
||
| R 102,603 - R 146,6073 | Request the lead time here |
M12
|
24.0
|
Right Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| R 216,9257 - R 310,0202 | Request the lead time here |
M14
|
30.0
|
Left Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
||
| R 34,717 - R 49,5325 | Request the lead time here |
M5
|
12.8
|
Right Hand
|
8.0
|
22.0
|
Steel
|
8.0
|
||
| R 47,1001 - R 67,2226 | Request the lead time here |
M8
|
19.3
|
Right Hand
|
13.0
|
30.0
|
Steel
|
13.0
|
||
| R 90,6621 - R 129,5805 | Request the lead time here |
M10
|
24.0
|
Right Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| R 206,7539 - R 295,2047 | Request the lead time here |
M5
|
12.8
|
Left Hand
|
8.0
|
22.0
|
303 Stainless Steel
|
8.0
|
||
| R 135,5509 - R 193,4862 | Request the lead time here |
M12
|
24.0
|
Left Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| R 57,0508 - R 81,3748 | Request the lead time here |
M5
|
12.8
|
Right Hand
|
8.0
|
22.0
|
303 Stainless Steel
|
8.0
|
||
| R 227,761 - R 325,278 | Request the lead time here |
M16
|
30.0
|
Right Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
||
| R 95,0847 - R 135,7721 | Request the lead time here |
M10
|
24.0
|
Left Hand
|
16.0
|
35.0
|
Steel
|
16.0
|
||
| R 206,0905 - R 294,5413 | Request the lead time here |
M12
|
24.0
|
Right Hand
|
16.0
|
35.0
|
303 Stainless Steel
|
16.0
|
||
| R 43,562 - R 62,1367 | Request the lead time here |
M8
|
19.3
|
Left Hand
|
13.0
|
30.0
|
Steel
|
13.0
|
||
| R 42,0142 - R 60,1466 | Request the lead time here |
M6
|
14.8
|
Left Hand
|
10.0
|
25.0
|
Steel
|
10.0
|
||
| R 206,7539 - R 295,4118 | Request the lead time here |
M5
|
12.8
|
Right Hand
|
8.0
|
22.0
|
303 Stainless Steel
|
8.0
|
||
| R 315,5484 - R 450,651 | Request the lead time here |
M8
|
19.3
|
Right Hand
|
13.0
|
30.0
|
303 Stainless Steel
|
13.0
|
||
| R 189,2848 - R 270,3906 | Request the lead time here |
M6
|
14.8
|
Right Hand
|
10.0
|
25.0
|
303 Stainless Steel
|
10.0
|
||
| R 40,4663 - R 57,9353 | Request the lead time here |
M6
|
14.8
|
Right Hand
|
10.0
|
25.0
|
Steel
|
10.0
|
||
| R 144,8383 - R 206,975 | Request the lead time here |
M14
|
30.0
|
Right Hand
|
19.0
|
45.0
|
Steel
|
22.0
|
||
| R 86,0184 - R 122,9467 | Request the lead time here |
M6
|
14.8
|
Right Hand
|
10.0
|
25.0
|
303 Stainless Steel
|
10.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue