Menu Search

Bullet - Simple

In stock

Weld On Bullet Hinges, or simply Bullet Hinges, are versatile lift-off hinges with a very simple design. These welding hinges provide a compact and strong method to attach metal doors to metal frames that's also aesthetically pleasing.

Weldable bullet hinges are an ideal choice for narrow frames where other hinge types take up too much space. They are also known as weld on barrel hinges, and are a type of welding hinge that is stylish, yet robust - suitable for an array of applications. Our range features weld on hinges made from aluminium, steel and stainless steel. With brass, steel or stainless steel pin and washer options.

  • Available with or without grease nipple.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Overall Diameter Overall Length Material Overall Width View
R 306,0192 - R 701,7986 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Stainless Steel
12.0 mm
10340820 R 35,9989 - R 88,413 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Steel
R 299,1861 - R 617,2017 2 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
16.0 mm
100.0 mm
Stainless Steel
R 115,3933 - R 297,9012 Request the lead time here
8.0 mm
13.0 mm
80.0 mm
Aluminium
R 36,3218 - R 92,9181 Request the lead time here
5.0 mm
8.0 mm
50.0 mm
Steel
R 416,6862 - R 858,7888 34 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
16.0 mm
120.0 mm
Stainless Steel
R 96,1713 - R 198,2253 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
Steel
R 260,4961 - R 506,8262 Request the lead time here
13.0 mm
20.0 mm
180.0 mm
Steel
R 213,6868 - R 440,9388 15 In stock - Delivery conditions may apply, visit our FAQs
13.0 mm
20.0 mm
150.0 mm
Steel
R 83,331 - R 171,7577 Request the lead time here
10.0 mm
16.0 mm
100.0 mm
Steel
R 36,3218 - R 92,9181 117 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
11.5 mm
70.0 mm
Steel
R 74,7965 - R 193,1571 Request the lead time here
8.0 mm
13.0 mm
80.0 mm
Steel
R 192,3273 - R 397,0139 45 In stock - Delivery conditions may apply, visit our FAQs
13.0 mm
20.0 mm
180.0 mm
Steel
R 158,1276 - R 271,4336 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
Aluminium
10341001 R 42,7496 - R 109,8123 Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel
R 160,2651 - R 330,0002 109 In stock - Delivery conditions may apply, visit our FAQs
13.0 mm
20.0 mm
150.0 mm
Steel
R 119,6683 - R 246,6554 Request the lead time here
10.0 mm
16.0 mm
100.0 mm
Steel
10340813 R 26,9876 - R 66,4505 50 In stock - Delivery conditions may apply, visit our FAQs
5.0 mm
8.0 mm
40.0 mm
Steel
R 160,2651 - R 330,0002 8 In stock - Delivery conditions may apply, visit our FAQs
8.0 mm
13.0 mm
80.0 mm
Stainless Steel
R 38,4593 - R 99,1126 192 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
10.0 mm
60.0 mm
Steel
  • of 2
Weld On Hinge 60.0 mm 10.0 mm Stainless Steel

10352540

Price Range
R 701,7986 - R 306,0192

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.0 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    304 Stainless Steel
Weld On Hinge 60.0 mm 10.0 mm Steel

10340820

Price Range
R 88,413 - R 35,9989

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Commodity Code
    8302100090
Weld On Hinge 100.0 mm 16.0 mm 304 Stainless Steel

10340912

Price Range
R 617,2017 - R 299,1861

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Stainless Steel
  • Commodity Code
    8302100090
Weld On Hinge 80.0 mm 13.0 mm Aluminium

10340899

Price Range
R 297,9012 - R 115,3933

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Aluminium
  • Commodity Code
    7326909890
Weld On Hinge 50.0 mm 8.0 mm Steel

10340981

Price Range
R 92,9181 - R 36,3218

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 120.0 mm 16.0 mm 304 Stainless Steel

10341063

Price Range
R 858,7888 - R 416,6862

Stock Levels
34 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Stainless Steel
  • Commodity Code
    8302100090
Weld On Hinge 120.0 mm 16.0 mm Steel

10340950

Price Range
R 198,2253 - R 96,1713

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 180.0 mm 20.0 mm Steel

10214985

Price Range
R 506,8262 - R 260,4961

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Commodity Code
    7318190090
Weld On Hinge 150.0 mm 20.0 mm Steel

10341025

Price Range
R 440,9388 - R 213,6868

Stock Levels
15 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 100.0 mm 16.0 mm Steel

10340844

Price Range
R 171,7577 - R 83,331

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Commodity Code
    8302100090
Weld On Hinge 70.0 mm 11.5 mm Steel

10340943

Price Range
R 92,9181 - R 36,3218

Stock Levels
117 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 80.0 mm 13.0 mm Steel

10340868

Price Range
R 193,1571 - R 74,7965

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 180.0 mm 20.0 mm Steel

10340967

Price Range
R 397,0139 - R 192,3273

Stock Levels
45 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 120.0 mm 16.0 mm Aluminium

10341049

Price Range
R 271,4336 - R 158,1276

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Aluminium
  • Commodity Code
    7326909890
Weld On Hinge 70.0 mm 11.5 mm Steel

10341001

Price Range
R 109,8123 - R 42,7496

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 150.0 mm 20.0 mm Steel

10340851

Price Range
R 330,0002 - R 160,2651

Stock Levels
109 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 100.0 mm 16.0 mm Steel

10340875

Price Range
R 246,6554 - R 119,6683

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 40.0 mm 8.0 mm Steel

10340813

Price Range
R 66,4505 - R 26,9876

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    40.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 80.0 mm 13.0 mm 304 Stainless Steel

10340905

Price Range
R 330,0002 - R 160,2651

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Stainless Steel
  • Commodity Code
    8302100090
Weld On Hinge 60.0 mm 10.0 mm Steel

10340998

Price Range
R 99,1126 - R 38,4593

Stock Levels
192 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890