These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
.
Series Code: SR2059
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Colour | Hole Diameter | Compatible Cable Diameter Range | View | |
---|---|---|---|---|---|---|---|
R 0,8563 - R 1,5812 | 966 In stock - Delivery conditions may apply, visit our FAQs |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.252 in
6.4 mm
|
||
R 2,5177 - R 2,899 | Request the lead time here |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
1.252 in
31.8 mm
|
||
R 0,7327 - R 0,7952 | 575 In stock - Delivery conditions may apply, visit our FAQs |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.126 in
3.2 mm
|
||
R 3,6092 - R 3,8586 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
R 1,2181 - R 2,0618 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
R 1,2754 - R 2,1703 | Request the lead time here |
Fixed
|
Black
|
|
|
||
R 3,6378 - R 3,9175 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
R 1,8845 - R 7,9374 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
R 2,2944 - R 2,2944 | Request the lead time here |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
1.445 in
36.7 mm
|
||
R 0,5735 - R 0,946 | Request the lead time here |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.126 in
3.2 mm
|
||
R 8,2896 - R 16,3088 | Request the lead time here |
Adjustable
|
Natural
|
|
|
||
R 0,3532 - R 0,648 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Fixed
|
Natural
|
|
|
||
R 4,8695 - R 5,2135 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
R 0,3765 - R 0,648 | Request the lead time here |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.22 in
5.6 mm
|
||
R 1,2289 - R 1,9688 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
R 9,0663 - R 9,7012 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
R 1,0131 - R 1,8758 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
Fixed
|
Black
|
|
|
||
R 1,3779 - R 2,2634 | Request the lead time here |
Fixed
|
Black
|
|
|
||
R 10,9135 - R 11,458 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
R 12,097 - R 14,6374 | Request the lead time here |
Adjustable
|
Natural
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue