Menu Search

Cable Clamps - P Style/Screw Mount/Nylon

In stock

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0
.

Series Code: SR2059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Essentra Part Number Price range Availability Adjustability Colour Hole Diameter Compatible Cable Diameter Range View
R 0,8563 - R 1,5812 966 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Black
5.2 mm
6.4 mm
R 2,5177 - R 2,899 Request the lead time here
Fixed
Natural
4.6 mm
31.8 mm
R 0,7327 - R 0,7952 575 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
4.4 mm
3.2 mm
R 3,6092 - R 3,8586 Request the lead time here
Fixed
Natural
R 1,2181 - R 2,0618 Request the lead time here
Fixed
Natural
R 1,2754 - R 2,1703 Request the lead time here
Fixed
Black
R 3,6378 - R 3,9175 Request the lead time here
Fixed
Natural
R 1,8845 - R 7,9374 Request the lead time here
Fixed
Natural
R 2,2944 - R 2,2944 Request the lead time here
Fixed
Natural
4.6 mm
36.7 mm
R 0,5735 - R 0,946 Request the lead time here
Fixed
Natural
4.4 mm
3.2 mm
R 8,2896 - R 16,3088 Request the lead time here
Adjustable
Natural
R 0,3532 - R 0,648 2000 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Natural
R 4,8695 - R 5,2135 Request the lead time here
Fixed
Natural
R 0,3765 - R 0,648 Request the lead time here
Fixed
Natural
4.4 mm
5.6 mm
R 1,2289 - R 1,9688 Request the lead time here
Fixed
Natural
R 9,0663 - R 9,7012 Request the lead time here
Fixed
Natural
R 1,0131 - R 1,8758 5000 In stock - Delivery conditions may apply, visit our FAQs
Fixed
Black
R 1,3779 - R 2,2634 Request the lead time here
Fixed
Black
R 10,9135 - R 11,458 Request the lead time here
Fixed
Natural
R 12,097 - R 14,6374 Request the lead time here
Adjustable
Natural
  • of 10
P Style Cable Clamp Screw 6.4 mm 5.2 mm PA Black

10111215

Price Range
R 1,5812 - R 0,8563

Stock Levels
966 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp Screw 31.8 mm 4.6 mm PA Natural

10245699

Price Range
R 2,899 - R 2,5177

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    46.2 mm
P Style Cable Clamp Screw 3.2 mm PA Natural

10019467

Price Range
R 0,7952 - R 0,7327

Stock Levels
575 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.2 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10111284

Price Range
R 3,8586 - R 3,6092

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 110 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10111352

Price Range
R 2,0618 - R 1,2181

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Black

10111000

Price Range
R 2,1703 - R 1,2754

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10111376

Price Range
R 3,9175 - R 3,6378

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 110 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10111086

Price Range
R 7,9374 - R 1,8845

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 36.7 mm 4.6 mm PA Natural

10245705

Price Range
R 2,2944 - R 2,2944

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    50.0 mm
P Style Cable Clamp Screw 3.2 mm PA Natural

10019481

Price Range
R 0,946 - R 0,5735

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.2 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10161654

Price Range
R 16,3088 - R 8,2896

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10019436

Price Range
R 0,648 - R 0,3532

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    9.5 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10111017

Price Range
R 5,2135 - R 4,8695

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 110 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw 5.6 mm PA Natural

10019528

Price Range
R 0,648 - R 0,3765

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    5.6 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10110966

Price Range
R 1,9688 - R 1,2289

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10111109

Price Range
R 9,7012 - R 9,0663

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 110 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Black

10111277

Price Range
R 1,8758 - R 1,0131

Stock Levels
5000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Black

10110973

Price Range
R 2,2634 - R 1,3779

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10111079

Price Range
R 11,458 - R 10,9135

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 110 °C
  • Overall Width
    12.7 mm
P Style Cable Clamp Screw Nylon 6/6 Natural

10161630

Price Range
R 14,6374 - R 12,097

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Colour
    Natural
  • Mounting Method
    Screw
  • Operating Temperature Range
    -40 - 85 °C
  • Overall Width
    12.7 mm