Menu Search

Cable Gland Locknuts

In production

Locknuts for Cable Glands are available as accessories for all nylon and brass cable glands. Brass Locknuts and Sealing Washers are ideal for use with our range of Brass Cable Glands.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Width Across Flats Thickness View
R 31,5701 - R 43,2637 Request the lead time here
M12
Brass
15.0 mm
4.7 mm
R 14,2703 - R 19,5762 Request the lead time here
M20
Brass
24.0 mm
3.0 mm
R 48,9468 - R 67,0936 Request the lead time here
M40
Brass
46.0 mm
5.0 mm
R 154,4358 - R 211,7525 Request the lead time here
M32
Brass
36.0 mm
5.7 mm
R 35,5068 - R 48,7033 Request the lead time here
M16
Brass
19.0 mm
4.7 mm
R 8,0271 - R 9,1714 Request the lead time here
PG16
Brass;Neoprene
24.5 mm
3.5 mm
R 23,8551 - R 51,5375 Request the lead time here
M20
Brass;Neoprene
23.5 mm
3.0 mm
R 64,2782 - R 73,4504 Request the lead time here
M40
Brass;Neoprene
46.0 mm
4.5 mm
R 30,1246 - R 34,4244 Request the lead time here
PG 36
Brass;Neoprene
51.0 mm
5.0 mm
R 18,58 - R 20,6673 Request the lead time here
PG29
Brass;Neoprene
32.5 mm
4.0 mm
R 10,7046 - R 11,9013 Request the lead time here
PG 11
Brass;Neoprene
21.0 mm
3.5 mm
R 6,881 - R 7,6358 Request the lead time here
M12
Brass;Neoprene
14.0 mm
2.5 mm
R 14,718 - R 16,3444 Request the lead time here
1/2
Brass;Neoprene
24.0 mm
4.5 mm
R 8,0271 - R 9,1714 Request the lead time here
PG 13.5
Brass;Neoprene
22.0 mm
3.5 mm
R 12,6711 - R 14,4687 Request the lead time here
M16
Brass;Neoprene
18.0 mm
3.0 mm
R 14,258 - R 14,962 Request the lead time here
PG 21
Brass;Neoprene
32.5 mm
3.5 mm
R 24,3239 - R 27,5458 Request the lead time here
M25
Brass;Neoprene
29.0 mm
3.5 mm
R 38,1517 - R 43,58 Request the lead time here
1.000 in
Brass;Neoprene
38.0 mm
4.0 mm
10267912 R 34,4758 - R 39,0101 Request the lead time here
M32
Brass;Neoprene
36.0 mm
4.0 mm
R 6,881 - R 7,6358 Request the lead time here
PG 7
Brass;Neoprene
15.0 mm
2.5 mm
  • of 2
EMC Spiked Locknut M12 15.0 mm Brass Natural

10302828

Price Range
R 43,2637 - R 31,5701

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.7 mm
  • Width Across Flats
    15.0 mm
  • Thread Size
    M12
  • Material
    Brass
Locknut for PE M20 24.0 mm Brass Natural

10302781

Price Range
R 19,5762 - R 14,2703

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    3.0 mm
  • Width Across Flats
    24.0 mm
  • Thread Size
    M20
  • Material
    Brass
Locknut for PE M40 46.0 mm Brass Natural

10302811

Price Range
R 67,0936 - R 48,9468

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    5.0 mm
  • Width Across Flats
    46.0 mm
  • Thread Size
    M40
  • Material
    Brass
EMC Spiked Locknut M32 36.0 mm Brass Natural

10640067

Price Range
R 211,7525 - R 154,4358

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    5.7 mm
  • Width Across Flats
    36.0 mm
  • Thread Size
    M32
  • Material
    Brass
EMC Spiked Locknut M16 19.0 mm Brass Natural

10302835

Price Range
R 48,7033 - R 35,5068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.7 mm
  • Width Across Flats
    19.0 mm
  • Thread Size
    M16
  • Material
    Brass
Locknut for PE PG16 24.5 mm Brass;Neoprene Natural

10267813

Price Range
R 9,1714 - R 8,0271

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    3.5 mm
  • Width Across Flats
    24.5 mm
  • Thread Size
    PG16
  • Material
    Brass;Neoprene
Locknut for PE M20 23.5 mm Brass;Neoprene Natural

10267899

Price Range
R 51,5375 - R 23,8551

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    3.0 mm
  • Width Across Flats
    23.5 mm
  • Thread Size
    M20
  • Material
    Brass;Neoprene
Locknut for PE M40 46.0 mm Brass;Neoprene Natural

10267929

Price Range
R 73,4504 - R 64,2782

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.5 mm
  • Width Across Flats
    46.0 mm
  • Thread Size
    M40
  • Material
    Brass;Neoprene
Locknut for PE PG 36 51.0 mm Brass;Neoprene Natural

10267844

Price Range
R 34,4244 - R 30,1246

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    5.0 mm
  • Width Across Flats
    51.0 mm
  • Thread Size
    PG 36
  • Material
    Brass;Neoprene
Locknut for PE PG29 32.5 mm Brass;Neoprene Natural

10267837

Price Range
R 20,6673 - R 18,58

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.0 mm
  • Width Across Flats
    32.5 mm
  • Thread Size
    PG29
  • Material
    Brass;Neoprene
Locknut for PE PG 11 21.0 mm Brass;Neoprene Natural

10267790

Price Range
R 11,9013 - R 10,7046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    3.5 mm
  • Width Across Flats
    21.0 mm
  • Thread Size
    PG 11
  • Material
    Brass;Neoprene
Locknut for PE M12 14.0 mm Brass;Neoprene Natural

10267875

Price Range
R 7,6358 - R 6,881

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    2.5 mm
  • Width Across Flats
    14.0 mm
  • Thread Size
    M12
  • Material
    Brass;Neoprene
Locknut for PE 1/2 24.0 mm Brass;Neoprene Natural

10267967

Price Range
R 16,3444 - R 14,718

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.5 mm
  • Width Across Flats
    24.0 mm
  • Thread Size
    1/2
  • Material
    Brass;Neoprene
Locknut for PE PG 13.5 22.0 mm Brass;Neoprene Natural

10267806

Price Range
R 9,1714 - R 8,0271

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    3.5 mm
  • Width Across Flats
    22.0 mm
  • Thread Size
    PG 13.5
  • Material
    Brass;Neoprene
Locknut for PE M16 18.0 mm Brass;Neoprene Natural

10267882

Price Range
R 14,4687 - R 12,6711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    3.0 mm
  • Width Across Flats
    18.0 mm
  • Thread Size
    M16
  • Material
    Brass;Neoprene
Locknut for PE PG 21 32.5 mm Brass;Neoprene Natural

10267820

Price Range
R 14,962 - R 14,258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    3.5 mm
  • Width Across Flats
    32.5 mm
  • Thread Size
    PG 21
  • Material
    Brass;Neoprene
Locknut for PE M25 29.0 mm Brass;Neoprene Natural

10267905

Price Range
R 27,5458 - R 24,3239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    3.5 mm
  • Width Across Flats
    29.0 mm
  • Thread Size
    M25
  • Material
    Brass;Neoprene
Locknut for PE 1.000 in 38.0 mm Brass;Neoprene Natural

10267981

Price Range
R 43,58 - R 38,1517

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.0 mm
  • Width Across Flats
    38.0 mm
  • Thread Size
    1.000 in
  • Material
    Brass;Neoprene
Locknut for PE M32 36.0 mm Brass;Neoprene Natural

10267912

Price Range
R 39,0101 - R 34,4758

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    4.0 mm
  • Width Across Flats
    36.0 mm
  • Thread Size
    M32
  • Material
    Brass;Neoprene
Locknut for PE PG 7 15.0 mm Brass;Neoprene Natural

10267776

Price Range
R 7,6358 - R 6,881

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thickness
    2.5 mm
  • Width Across Flats
    15.0 mm
  • Thread Size
    PG 7
  • Material
    Brass;Neoprene