Menu Search

Cam Levers - Threaded Stud

In stock

Cam Handles, also know as Cam Clamping Levers or Cam Clamps, are fastening devices that allow for quick fastening or releasing of a work-piece, without the use of tools. They also allow for fine adjustments to the clamping action. Once the Cam Lever Fasteners are threaded onto their application, clamping force is applied by pushing down the Cam Lever Bolt.

Featured in our range are;

Open Handled Clamp Levers that are made from Back Glass Filled Nylon. They have an open handled design to stop dust collection, and feature a low profile handle which is ideal for use in limited space applications.

Clamp Levers With and Without Adjustable Ring-nut, which have a cam lever body made from Glass-fibre Reinforced Nylon, with a black finish. Several types are included that feature rotating pins made from alternative metal materials - depending on your application needs.

Clamping Levers with Eccentrical Cams made from Black Powder Coated Die Cast Zinc that have a stainless steel threaded stud, used for rapid clamping and releasing. The lever has been designed to ensure that its movement cannot exceed the maximum clamping force. The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force.

Aluminium Clamp Handles that are Natural or black in colour with a wide choice of thread options to choose from.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
209 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Body Diameter Mount Type Overall Height View
R 352,9615 - R 1 062,0825 Request the lead time here
M5
16.0 mm
Screw Mount
63.0 mm
R 369,0231 - R 1 072,219 Request the lead time here
M6
19.0 mm
Screw Mount
63.0 mm
R 146,5944 - R 167,489 Request the lead time here
M8
15.0 mm
Threaded Stud
37.0 mm
R 571,1231 - R 734,1088 Request the lead time here
M5 x 0.8
18.0 mm
Screw Mount
62.0 mm
R 631,2495 - R 811,4017 Request the lead time here
M8 x 1.25
27.0 mm
Screw Mount
78.5 mm
R 244,3234 - R 312,6505 Request the lead time here
M8
20.0 mm
Screw Mount
70.0 mm
R 525,3391 - R 1 593,8071 Request the lead time here
M10
30.0 mm
Screw Mount
101.0 mm
R 531,3875 - R 1 598,192 Request the lead time here
M8
30.0 mm
Screw Mount
101.0 mm
R 543,4206 - R 1 593,8071 Request the lead time here
M8
30.0 mm
Screw Mount
101.0 mm
R 415,9788 - R 1 251,2976 Request the lead time here
M6
25.0 mm
Screw Mount
82.0 mm
R 446,653 - R 1 257,4921 Request the lead time here
M8
25.0 mm
Screw Mount
82.0 mm
R 363,5566 - R 1 093,6183 Request the lead time here
M5
19.0 mm
Screw Mount
63.0 mm
Request the lead time here
M16
23.0 mm
Insert
56.0 mm
Request the lead time here
M10
23.0 mm
Threaded Stud
54.0 mm
Request the lead time here
M12
23.0 mm
Threaded Stud
53.8 mm
R 502,816 - R 646,3003 Request the lead time here
M6 x 1.0
18.0 mm
Screw Mount
22.0 mm
Request the lead time here
M12
23.0 mm
Threaded Stud
54.0 mm
Request the lead time here
M6
19.0 mm
Threaded Stud
43.0 mm
Request the lead time here
M6
16.0 mm
Stud
30.0 mm
Request the lead time here
M10
16.0 mm
Threaded Stud
41.5 mm
  • of 11
Cam Lever Screw Mount M5 35.0 mm Black

10195505

Price Range
R 1 062,0825 - R 352,9615

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Screw Mount
  • Body Diameter
    16.0 mm
Cam Lever Screw Mount M6 40.0 mm Black

10195598

Price Range
R 1 072,219 - R 369,0231

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Overall Height
    63.0 mm
Clamping Lever Threaded Stud M8 40.0 mm Black

10279281

Price Range
R 167,489 - R 146,5944

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Overall Height
    37.0 mm
Cam Lever Screw Mount M5 x 0.8 40.0 mm

10159279

Price Range
R 734,1088 - R 571,1231

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    18.0 mm
  • Overall Height
    62.0 mm
  • Thread Length
    40.0 mm
Cam Lever Screw Mount M8 x 1.25 50.0 mm

10159187

Price Range
R 811,4017 - R 631,2495

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    27.0 mm
  • Overall Height
    78.5 mm
  • Thread Length
    50.0 mm
Cam Lever Screw Mount M8 50.0 mm Black

10190722

Price Range
R 312,6505 - R 244,3234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    PA
  • Mount Type
    Screw Mount
  • Body Diameter
    20.0 mm
  • Overall Height
    70.0 mm
Cam Lever Screw Mount M10 35.0 mm Black

10195338

Price Range
R 1 593,8071 - R 525,3391

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M8 40.0 mm Black

10195420

Price Range
R 1 598,192 - R 531,3875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M8 35.0 mm Black

10195413

Price Range
R 1 593,8071 - R 543,4206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M6 20.0 mm Black

10195628

Price Range
R 1 251,2976 - R 415,9788

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm
Cam Lever Screw Mount M8 25.0 mm Black

10195710

Price Range
R 1 257,4921 - R 446,653

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm
Cam Lever Screw Mount M5 50.0 mm Black

10195529

Price Range
R 1 093,6183 - R 363,5566

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Overall Height
    63.0 mm
Clamping Lever 145.0 mm Insert M16 Black

10343043


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Insert
  • Body Diameter
    23.0 mm
Clamping Lever Threaded Stud M10 40.0 mm GF PA Black

10519271


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever 89.5 mm Threaded Stud M12 30.0 mm GF PA Black

10519776


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    53.8 mm
Cam Lever Screw Mount M6 x 1.0 Natural

10159248

Price Range
R 646,3003 - R 502,816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    18.0 mm
  • Overall Height
    22.0 mm
Clamping Lever Threaded Stud M12 35.0 mm GF PA Black

10519349


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Clamping Lever 72.5 mm Threaded Stud M6 20.0 mm GF PA Black

10519592


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Threaded Stud
  • Body Diameter
    19.0 mm
  • Overall Height
    43.0 mm
Clamping Lever 52.0 mm Stud M6 16.0 mm GF PA Black

10519042


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Stud
  • Body Diameter
    16.0 mm
  • Overall Height
    30.0 mm
Clamping Lever Threaded Stud M10 Black

10342886


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Body Diameter
    16.0 mm