Menu Search

Cap Head Hex Socket Screws – PEEK

In production

Cap Head Hex Socket Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The cap head shape ensures a neat and flush finish. Features a cylindrical head with a recessed hexagonal drive that allows for secure tightening, with a hex key or wrench, lowering the danger of slippage or damage during assembly.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0083

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
29 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 A/F l1 ±0.2 View
R 35,8095 - R 39,3905 Request the lead time here
5.5
M3
3.0
2.5
25.0
R 32,0296 - R 35,2127 Request the lead time here
7.0
M4
4.0
3.0
20.0
Request the lead time here
13.0
M8
8.0
6.0
30.0
R 28,8466 - R 31,8307 Request the lead time here
5.5
M3
3.0
2.5
15.0
R 25,4645 - R 28,0508 Request the lead time here
7.0
M4
4.0
3.0
8.0
Request the lead time here
8.5
M5
5.0
4.0
12.0
R 32,4275 - R 35,6106 Request the lead time here
5.5
M3
3.0
2.5
20.0
R 31,2339 - R 34,4169 Request the lead time here
8.5
M5
5.0
4.0
10.0
R 49,3376 - R 54,3112 Request the lead time here
10.0
M6
6.0
5.0
10.0
Request the lead time here
10.0
M6
6.0
5.0
30.0
R 28,4487 - R 31,2339 Request the lead time here
8.5
M5
5.0
4.0
8.0
R 22,0825 - R 24,2709 Request the lead time here
5.5
M3
3.0
2.5
10.0
R 34,6159 - R 37,9979 Request the lead time here
7.0
M4
4.0
3.0
25.0
R 29,4434 - R 32,4275 Request the lead time here
7.0
M4
4.0
3.0
15.0
R 26,8571 - R 29,6423 Request the lead time here
7.0
M4
4.0
3.0
10.0
R 21,4857 - R 23,6741 Request the lead time here
5.5
M3
3.0
2.5
8.0
R 28,2497 - R 31,0349 Request the lead time here
7.0
M4
4.0
3.0
12.0
R 41,7778 - R 45,9556 Request the lead time here
8.5
M5
5.0
4.0
20.0
R 53,1175 - R 58,4889 Request the lead time here
10.0
M6
6.0
5.0
12.0
Request the lead time here
13.0
M8
8.0
6.0
20.0
  • of 2
Cap Screw Hex Head M3 25.0 5.5 Beige PEEK

20832711

Price Range
R 39,3905 - R 35,8095

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    25.0
  • d2
    5.5
  • h1
    3.0
  • A/F
    2.5
Cap Screw Hex Head M4 20.0 7.0 Beige PEEK

20832766

Price Range
R 35,2127 - R 32,0296

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • d2
    7.0
  • h1
    4.0
  • A/F
    3.0
Cap Screw Hex Head M8 30.0 13.0 Beige PEEK

20700218


Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    30.0
  • d2
    13.0
  • h1
    8.0
  • A/F
    6.0
Cap Screw Hex Head M3 15.0 5.5 Beige PEEK

20832698

Price Range
R 31,8307 - R 28,8466

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    15.0
  • d2
    5.5
  • h1
    3.0
  • A/F
    2.5
Cap Screw Hex Head M4 8.0 7.0 Beige PEEK

20832728

Price Range
R 28,0508 - R 25,4645

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    8.0
  • d2
    7.0
  • h1
    4.0
  • A/F
    3.0
Cap Screw Hex Head M5 12.0 8.5 Beige PEEK

20700386


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    12.0
  • d2
    8.5
  • h1
    5.0
  • A/F
    4.0
Cap Screw Hex Head M3 20.0 5.5 Beige PEEK

20832704

Price Range
R 35,6106 - R 32,4275

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    20.0
  • d2
    5.5
  • h1
    3.0
  • A/F
    2.5
Cap Screw Hex Head M5 10.0 8.5 Beige PEEK

20832797

Price Range
R 34,4169 - R 31,2339

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    10.0
  • d2
    8.5
  • h1
    5.0
  • A/F
    4.0
Cap Screw Hex Head M6 10.0 10.0 Beige PEEK

20832841

Price Range
R 54,3112 - R 49,3376

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • d2
    10.0
  • h1
    6.0
  • A/F
    5.0
Cap Screw Hex Head M6 30.0 10.0 Beige PEEK

20700300


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    10.0
  • h1
    6.0
  • A/F
    5.0
Cap Screw Hex Head M5 8.0 8.5 Beige PEEK

20832780

Price Range
R 31,2339 - R 28,4487

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    8.0
  • d2
    8.5
  • h1
    5.0
  • A/F
    4.0
Cap Screw Hex Head M3 10.0 5.5 Beige PEEK

20832674

Price Range
R 24,2709 - R 22,0825

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    10.0
  • d2
    5.5
  • h1
    3.0
  • A/F
    2.5
Cap Screw Hex Head M4 25.0 7.0 Beige PEEK

20832773

Price Range
R 37,9979 - R 34,6159

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    25.0
  • d2
    7.0
  • h1
    4.0
  • A/F
    3.0
Cap Screw Hex Head M4 15.0 7.0 Beige PEEK

20832759

Price Range
R 32,4275 - R 29,4434

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    15.0
  • d2
    7.0
  • h1
    4.0
  • A/F
    3.0
Cap Screw Hex Head M4 10.0 7.0 Beige PEEK

20832735

Price Range
R 29,6423 - R 26,8571

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • d2
    7.0
  • h1
    4.0
  • A/F
    3.0
Cap Screw Hex Head M3 8.0 5.5 Beige PEEK

20832667

Price Range
R 23,6741 - R 21,4857

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    8.0
  • d2
    5.5
  • h1
    3.0
  • A/F
    2.5
Cap Screw Hex Head M4 12.0 7.0 Beige PEEK

20832742

Price Range
R 31,0349 - R 28,2497

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • d2
    7.0
  • h1
    4.0
  • A/F
    3.0
Cap Screw Hex Head M5 20.0 8.5 Beige PEEK

20832810

Price Range
R 45,9556 - R 41,7778

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • d2
    8.5
  • h1
    5.0
  • A/F
    4.0
Cap Screw Hex Head M6 12.0 10.0 Beige PEEK

20832858

Price Range
R 58,4889 - R 53,1175

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • d2
    10.0
  • h1
    6.0
  • A/F
    5.0
Cap Screw Hex Head M8 20.0 13.0 Beige PEEK

20700225


Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    20.0
  • d2
    13.0
  • h1
    8.0
  • A/F
    6.0