Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Series Code :SR5629 ,SR5646, SR5767
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Wheel Diameter | Colour | Wheel Material | Load Capacity | View | |
---|---|---|---|---|---|---|---|
R 31,2526 - R 45,0044 | Request the lead time here |
3.15 in
80.0 mm
|
Grey
|
Plastic
|
61.2 kg
61.2 kg
|
||
R 141,4779 - R 278,8096 | Request the lead time here |
1.772 in
45.0 mm
|
Black
|
PP
|
15.0 kg
15.0 kg
|
||
R 11,6115 - R 11,6115 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
Black
|
PP
|
35.7 kg
35.7 kg
|
||
R 7,0555 - R 10,1542 | Request the lead time here |
1.575 in
40.0 mm
|
Black
|
PP
|
24.5 kg
24.5 kg
|
||
R 49,1746 - R 49,1746 | Request the lead time here |
2.362 in
60.0 mm
|
Grey
|
Plastic
|
60.0 kg
60.0 kg
|
||
R 1 260,2978 - R 3 846,4685 | Request the lead time here |
6.89 in
175.0 mm
|
Red
|
Cast Iron
|
662.8 kg
662.8 kg
|
||
R 13,101 - R 18,8668 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
PP
|
40.8 kg
40.8 kg
|
||
R 26,2172 - R 37,7336 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
PP
|
50.1 kg
50.1 kg
|
||
R 90,7427 - R 130,6415 | Request the lead time here |
4.921 in
125.0 mm
|
White
|
PA
|
122.0 kg
122.0 kg
|
||
R 13,9604 - R 15,9368 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
Plastic
|
40.0 kg
40.0 kg
|
||
10270493 | R 194,0322 - R 194,0322 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
|
R 87,7144 - R 164,5252 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
Steel
|
50.0 kg
50.0 kg
|
||
R 43,027 - R 49,1746 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
Plastic
|
50.0 kg
50.0 kg
|
||
R 114,3016 - R 214,2141 | Request the lead time here |
3.937 in
100.0 mm
|
Black
|
Steel
|
70.0 kg
70.0 kg
|
||
R 27,9049 - R 27,9049 | Request the lead time here |
2.48 in
63.0 mm
|
Black
|
Plastic
|
60.0 kg
60.0 kg
|
||
R 75,7618 - R 75,7618 | 28 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
Black
|
Plastic
|
70.0 kg
70.0 kg
|
||
R 113,821 - R 113,821 | 2 In stock - Delivery conditions may apply, visit our FAQs |
3.937 in
100.0 mm
|
Grey
|
Plastic
|
80.0 kg
80.0 kg
|
||
R 141,4779 - R 278,8096 | Request the lead time here |
1.772 in
45.0 mm
|
Black
|
PP
|
15.0 kg
15.0 kg
|
||
R 19,7797 - R 22,6029 | Request the lead time here |
2.362 in
60.0 mm
|
White
|
PA
|
60.0 kg
60.0 kg
|
||
R 9,2265 - R 9,8752 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
White
|
PA
|
55.0 kg
55.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue